Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsPneumatic ToolsSanders & Polishers222-3063: Random Orbital Sander
HomeWorkshop SuppliesToolsPneumatic ToolsSanders & Polishers222-3063: Random Orbital Sander
222-3063: Random Orbital Sander

Cat® Random Orbital Palm Sander (6 in)

Brand: Cat

Product Images
222-3063: Random Orbital Sander
222-3063: Random Orbital Sander

Cat® Random Orbital Palm Sander (6 in)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 222-3063

Units of Measure

USMetric
Free Speed Air Consumption (SCFM): 36.0
Material: Carbon Steel
Spindle Thread Size (in): 5/16-18 UNC
Thread Size (in): 1/4-18 NPT (Air Inlet)
Overall Length (in): 4.8
Free Speed (RPM): 10,000.0
Weight (kg): 1.36
Recommended Hose Size, ID Min. (mm): 8.0
Recommended Air Pressure (psig): 90.0
Air Inlet Thread Size (in): 1/4 - 18 NPT
Weight (lb): 3.0
Air Consumption, Free Speed (CFM): 5.0
Sound Level, Free Speed (dBa): 83.0
Air Consumption, Free Speed (LPM): 1019.5 (From SCFM) and 141.6 (From CFM)
Recommended Air Pressure (kPa): 620.0
Recommended Hose Size, ID Min. (in): 5/16
Air Consumption, Free Speed (SCFM): 36.0
Pad/Disc Size, Diameter (mm): 152.0
Free Speed Air Consumption (LPM): 141.6
Free Speed Air Consumption (CFM): 5.0
Overall Length (mm): 122.0
Backing Pad: 231-9464
Pad/Disc Size, Diameter (in): 6
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced