Cat® Bolt-On K90 Bolt-On Two Strap Adapter - LH Corner
Brand: Cat
Product Images
229-7099: Bucket Adapter
Cat® Bolt-On K90 Bolt-On Two Strap Adapter - LH Corner
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • K90 Left-hand Bolt-On Corner Guard Adapter to fit a 32-40 mm edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • K90 Left-hand Bolt-On Corner Guard Adapter to fit a 32-40 mm edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Bolt-On Two Strap
Position: LH Corner
Bevel Angle: 22.5
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 16.732
Hole Quantity: 2
Size: K90
Corner Kickout Angle: 2
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Width (mm): 107
Bottom Strap Length (mm): 0
Attachment Method: Bolt-On
Hole Spacing (mm): 116
Base Edge Thickness Class: 32
Bottom Strap Length (in): 0
Series: K Series
Overall Length (mm): 425
Width (in): 4.213
Units of MeasureUSMetric
Type: Bolt-On Two Strap
Position: LH Corner
Bevel Angle: 22.5
View More
Compatible Models
Compatible Models
Wheel Loader
972L966H972H966M
View More
Wheel Loader
972L966H972H966M
Warranty Information
Return Policy
Parts diagram for 229-7099
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 229-7099
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 229-7099
Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • K90 Left-hand Bolt-On Corner Guard Adapter to fit a 32-40 mm edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 229-7099
Units of Measure
USMetric
Type: Bolt-On Two Strap
Position: LH Corner
Bevel Angle: 22.5
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 16.732
Hole Quantity: 2
Size: K90
Corner Kickout Angle: 2
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Width (mm): 107
Bottom Strap Length (mm): 0
Attachment Method: Bolt-On
Hole Spacing (mm): 116
Base Edge Thickness Class: 32
Bottom Strap Length (in): 0
Series: K Series
Overall Length (mm): 425
Width (in): 4.213
View More
Compatible Models for part number 229-7099
WHEEL LOADER
972L 966H 972H 966M
View More
Related parts
5P-8823: Plow Bolt
Check Price
2J-5997: 1 1/4''-7 Cone Lock Nut
Check Price
229-7098: Bucket Adapter
Check Price
222-1097: Bucket Adapter
Check Price
5P-8362: 1 1/4''-7 Cone Lock Nut
Check Price
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.