Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits230-4959: SEAL KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
230-4959: SEAL KIT
230-4959: SEAL KIT

Cat® Auger Motor Seal Kit

Brand: Cat

Product Images
230-4959: SEAL KIT
230-4959: SEAL KIT

Cat® Auger Motor Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

223-0199: SEAL
223-0199: SEALQuantity: 1
223-0201: Gerotor Motor O Ring Seal
223-0201: Gerotor Motor O Ring SealQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 230-4959

Units of Measure

USMetric
Material: PLASTIC & RUBBER,Polyurethane Plastic
Weight (kg): 0.13
Weight (lb): 0.28
View More
Compatible Models for part number 230-4959

MULTI TERRAIN LOADER

267 277B 277D 277C 257 297D2 257D3 297D XHP 287 277C2 267B 277 257B3 257D 297D 297C 287C2 247 247B3 287C 287B 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 275 259B3 285 289C2 299D2 XHP 289D3 255 259D3 265 275XE 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

BACKHOE LOADER

420XE 415 416 428 420 434 430 432 444 440 450 420D

COLD PLANER

PC404 PC35 PC104 PC45 PM-200 PC104B

BACKHOE

BH150 BH160

WHEEL LOADER

908 906K 907 906 908K

COMPACT WHEEL LOADER

904H 906H 903D 904B 908M 906M 907H 907M 908H

ASPHALT PAVER

AP500 AP400 AP555 AP455

MINI HYD EXCAVATOR

303 308 307.5 309 306 307 303.5C 303.5E 303.5D 303E CR 303.5E2 CR 303.5C CR 302.2D 305.5 CR 304E 310 302.4D 303C CR 302.7D 304E2 CR 305.5 GC 305 CR 304D CR

TRENCHER

T15B T315

SKID STEER LOADER

242B3 226D 262D3 272D XHP 242D3 246D3 226B3 268B 216 256C 252B3 242D 228 226 270XE 272D3 XE 272D3 272D2 226D3 246B 246D 246C 236 232 250 236B3 232D 272C 272D 248 246 242 262 260 248B 236D 252 270 232D3 236D3 216B3 262B 262D 262C 272D2 XHP 262C2

AUGER

A23 A14B

LANDSCAPE TILLER

LT118 LT18B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert