Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets460-2394: Drive Auger Cover
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle Brackets
460-2394: Drive Auger Cover
460-2394: Drive Auger Cover

Cat® Drive Auger Cover for Gerotor Motor In Mini Excavator

Brand: Cat

Product Images
460-2394: Drive Auger Cover
460-2394: Drive Auger Cover
460-2394: Drive Auger Cover
460-2394: Drive Auger Cover
460-2394: Drive Auger Cover

Cat® Drive Auger Cover for Gerotor Motor In Mini Excavator

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 460-2394
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 460-2394

Units of Measure

USMetric
Outside Diameter (mm): 127
Outside Diameter (in): 5
Inside Diameter (mm): 63
Inside Diameter (in): 2.49
Thickness (mm): 26
Thickness (in): 1.03
Material: Steel,Carbon Steel
Weight (kg): 0.77
Weight (lb): 1.69
View More
Compatible Models for part number 460-2394

MINI HYD EXCAVATOR

303.5E2 CR

TRENCHER

T315 T15B

AUGER

A14B A23

LANDSCAPE TILLER

LT13B LT114 LT118 LT18B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert