Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 41.3
Inside Diameter (in): 1.6
Outside Diameter (mm): 53
Outside Diameter (in): 2.1
Length (mm): 625
Length (in): 24.6
Weight (kg): 0.72
Weight (lb): 1.6
Material: Coolant Hose Hose,Medium Pressure Hose
Units of MeasureUSMetric
Inside Diameter (mm): 41.3
Inside Diameter (in): 1.6
Outside Diameter (mm): 53
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257B247B
Skid Steer Loader
226B216B242B216B3232B226B3
View More
Multi Terrain Loader
257B247B
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 231-3579
Units of Measure
USMetric
Inside Diameter (mm): 41.3
Inside Diameter (in): 1.6
Outside Diameter (mm): 53
Outside Diameter (in): 2.1
Length (mm): 625
Length (in): 24.6
Weight (kg): 0.72
Weight (lb): 1.6
Material: Coolant Hose Hose,Medium Pressure Hose
View More
Compatible Models for part number 231-3579
MULTI TERRAIN LOADER
257B 247B
SKID STEER LOADER
226B 216B 242B 216B3 232B 226B3
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.