Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance233-7538: Armrest Kit (RH)
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
233-7538: Armrest Kit (RH)
233-7538: Armrest Kit (RH)

Cat® Armrest Kit (RH)

Brand: Cat

Product Images
233-7538: Armrest Kit (RH)
233-7538: Armrest Kit (RH)
233-7538: Armrest Kit (RH)

Cat® Armrest Kit (RH)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

292-4251: M8-1.25 x 60mm Rounded Pan Head Internal Hex Screw
292-4251: M8-1.25 x 60mm Rounded Pan Head Internal Hex ScrewQuantity: 2
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 233-7538

Units of Measure

USMetric
Overall Height (in): 5
Overall Height (mm): 127
Overall Length (in): 13.9
Overall Length (mm): 352.3
Overall Width (in): 3.03
Overall Width (mm): 77
Material: Carbon Steel
View More
Compatible Models for part number 233-7538

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG1000E AP-1055D AP-1055E AP-500E BG600D BG-260D BG555E BG-2255C AP-1000E AP-555E AP-600D

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-150C PS-360B PS-360C

VIBRATORY COMPACTOR

CP-64 CP-663E CS-56 CP-433E CS-423E CS-54 CD-54 CP-54 CP-56 CP-573E CP-533E CS-573E CS-533E CS-44 CB-64 CB-534D CP-44 CS-433E CS-663E CS-683E CS-76 CS-74 CB-54 CB-434D CP-563E CP-76 CS-583E CS-563E CP-74 CS-64 CB-564D

COLD PLANER

PM620 PM622 PM820 PM825 PM822

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert