Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsTerminal Blocks234-9425: 23.5mm Long Two Way Terminal Link
Home
Electrical & ElectronicsTerminal Blocks
234-9425: 23.5mm Long Two Way Terminal Link
234-9425: 23.5mm Long Two Way Terminal Link

Cat® Terminal Link (2.5 mm, 2-Way), Connection Points: 2

Brand: Cat

Product Images
234-9425: 23.5mm Long Two Way Terminal Link
234-9425: 23.5mm Long Two Way Terminal Link
234-9425: 23.5mm Long Two Way Terminal Link
234-9425: 23.5mm Long Two Way Terminal Link
234-9425: 23.5mm Long Two Way Terminal Link

Cat® Terminal Link (2.5 mm, 2-Way), Connection Points: 2

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat terminal links, such as 234-9425, are insulated electrical connectors used to connect two or more wires together.

Attributes:
• 2-way terminal link
• Connection Points: 2

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat terminal links, such as 234-9425, are insulated electrical connectors used to connect two or more wires together.

Attributes:
• 2-way terminal link
• Connection Points: 2

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 24
Width (mm): 10
Height (mm): 2
Length (in): 0.93
Width (in): 0.39
Height (in): 0.08
Units of MeasureUSMetric
Length (mm): 24
Width (mm): 10
Height (mm): 2
View More
Compatible Models
Compatible Models
Generator
XQP500
Gen Set Engine
3406CC15 GEN SEC13GENSET
Generator Set
C18 GEN SETC18 GEN SEXQP115C6.6DG50DE220GCDE600SGCC7.1 GENDG125DG400DE55GCC2.2DE18E3DE500DE450GCC7.1 GEN SC15 GEN SEC2.2D550GCDG40C13GENSETDE605GCDG45DE630C9 GEN SETDE400GCD350GC3412DE500SGCDE200GCD20DG500DE33GCDG100D25C7.1DE715GCC6.6DE150EC3.3XQP300C3.3DE50E0C3.3DE50E2D30C7.1DE150E0D400GCD600 GC3516C183306BC15DE110GC3508B3512C4.4 GEN SC13DG3503512BC4.4DE110EXQP310DE550GCC9XQP603508DG2003412CC4.4DE350SGCXQP150DE500GCDG80XQP200C32D450GCC2.2 GEN SC1.1DE9.5DE450SGC3456DG175DG450C7.1DE200EC4.4DE55E2C3.3 GEN SC9.3DG70DE400SGCDE50GCD250GC3406CC1.1DE165GCDE660GCC7.1DE150E3406EC4.4DE88E0C4.4DE65E3C4.4DE88E3C1.5D300GCC3.3DE33E3DG60XQP20C3.3DE33E0DE65GCDE88GC3516C3516BXQP30DE150GCXQP100C4.4DE110E2DG150G34123516ED500GC
Engine - Industrial
C15
Engine - Generator Set
C3.3DE50E0C7.1DE200EC1.5DE13.5
View More
Generator
XQP500
Warranty Information
Return Policy
Parts diagram for 234-9425
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 234-9425
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 234-9425

Description:
Cat terminal links, such as 234-9425, are insulated electrical connectors used to connect two or more wires together.

Attributes:
• 2-way terminal link
• Connection Points: 2

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 234-9425

Units of Measure

USMetric
Length (mm): 24
Width (mm): 10
Height (mm): 2
Length (in): 0.93
Width (in): 0.39
Height (in): 0.08
View More
Compatible Models for part number 234-9425

GENERATOR

XQP500

GEN SET ENGINE

3406C C15 GEN SE C13GENSET

GENERATOR SET

C18 GEN SET C18 GEN SE XQP115 C6.6 DG50 DE220GC DE600SGC C7.1 GEN DG125 DG400 DE55GC C2.2DE18E3 DE500 DE450GC C7.1 GEN S C15 GEN SE C2.2 D550GC DG40 C13GENSET DE605GC DG45 DE630 C9 GEN SET DE400GC D350GC 3412 DE500SGC DE200GC D20 DG500 DE33GC DG100 D25 C7.1 DE715GC C6.6DE150E C3.3 XQP300 C3.3DE50E0 C3.3DE50E2 D30 C7.1DE150E0 D400GC D600 GC 3516 C18 3306B C15 DE110GC 3508B 3512 C4.4 GEN S C13 DG350 3512B C4.4DE110E XQP310 DE550GC C9 XQP60 3508 DG200 3412C C4.4 DE350SGC XQP150 DE500GC DG80 XQP200 C32 D450GC C2.2 GEN S C1.1DE9.5 DE450SGC 3456 DG175 DG450 C7.1DE200E C4.4DE55E2 C3.3 GEN S C9.3 DG70 DE400SGC DE50GC D250GC 3406C C1.1 DE165GC DE660GC C7.1DE150E 3406E C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 D300GC C3.3DE33E3 DG60 XQP20 C3.3DE33E0 DE65GC DE88GC 3516C 3516B XQP30 DE150GC XQP100 C4.4DE110E2 DG150 G3412 3516E D500GC

ENGINE - INDUSTRIAL

C15

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E C1.5DE13.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert