Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsTerminal Blocks301-8317: Terminal Block
Home
Electrical & ElectronicsTerminal Blocks
301-8317: Terminal Block
301-8317: Terminal Block

Cat® Terminal Block (2.5 mm, 2 Terminal), Wire Gauge: 24-12 AWG, Case Color: Green/Yellow

Brand: Cat

Product Images
301-8317: Terminal Block
301-8317: Terminal Block
301-8317: Terminal Block
301-8317: Terminal Block
301-8317: Terminal Block

Cat® Terminal Block (2.5 mm, 2 Terminal), Wire Gauge: 24-12 AWG, Case Color: Green/Yellow

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
301-8317 is an insulated electrical connector used to connect two or more wires together. This green/yellow nylon encased terminal block features modular design to facilitate ease of use.

Attributes:
• Terminal block with Nylon case and copper, tin plated conduction components
• Cable Stripping Length: 11 mm (0.43 in)
• Mounting Type: 35 mm DIN Rail
• Wire Gauge: 24-12 AWG
• Color: Green/Yellow

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
301-8317 is an insulated electrical connector used to connect two or more wires together. This green/yellow nylon encased terminal block features modular design to facilitate ease of use.

Attributes:
• Terminal block with Nylon case and copper, tin plated conduction components
• Cable Stripping Length: 11 mm (0.43 in)
• Mounting Type: 35 mm DIN Rail
• Wire Gauge: 24-12 AWG
• Color: Green/Yellow

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Type: 35 mm DIN Rail
Length (mm): 47
Width (mm): 37
Height (mm): 5
Standard Color: Green/Yellow
Length (in): 1.85
Width (in): 1.47
Height (in): 0.21
Units of MeasureUSMetric
Type: 35 mm DIN Rail
Length (mm): 47
Width (mm): 37
View More
Compatible Models
Compatible Models
Generator
SR500XQP500XQP550
Gen Set Engine
3406CC280-16C15 GEN SEC13GENSET
Retrofit Aftertreatmnt
SCR
Generator Set
C18 GEN SETC18 GEN SEC6.6DE220GCDE600SGCC7.1 GENDE55GCC2.2DE18E3DE450GCC7.1 GEN SC15 GEN SEC2.2D550GCC13GENSETDE605GCC9 GEN SETDE400GCC175-20D350GC3412DE500SGCC175-16DE200GCDE33GCC7.1DE715GCC6.6DE150EC3.3XQP300C3.3DE50E0C3.3DE50E2C7.1DE150E0D400GCD600 GC3516C183306BC15DE110GC3508B3512C4.4 GEN SC133512BC4.4DE110EXQP310DE550GCC935083412CC4.4DE350SGCDE500GCXQP200C32D450GCC2.2 GEN SC1.1DE9.5DE450SGC3456C7.1DE200EC4.4DE55E2C3.3 GEN SDE400SGCDE50GCD250GC3406CC1.1DE165GCDE660GCC7.1DE150E3406EC4.4DE88E0C4.4DE65E3C4.4DE88E3C1.5D300GCC3.3DE33E3C3.3DE33E0DE65GCDE88GC3516BDE150GCC4.4DE110E2D500GC
Marine Auxiliary
3516C
Marine Engine
3512EC32C32 MARINE3516C3516E
Industrial Engine
3512E
Engine
C32 MARINE3516E3512E
Petroleum Engine
3516CC175-16C280-12
Locomotive Engine
C175-163512E
Engine - Generator Set
C3.3DE50E0C7.1DE200EC1.5DE13.5
View More
Generator
SR500XQP500XQP550
Warranty Information
Return Policy
Parts diagram for 301-8317
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 301-8317
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 301-8317

Description:
301-8317 is an insulated electrical connector used to connect two or more wires together. This green/yellow nylon encased terminal block features modular design to facilitate ease of use.

Attributes:
• Terminal block with Nylon case and copper, tin plated conduction components
• Cable Stripping Length: 11 mm (0.43 in)
• Mounting Type: 35 mm DIN Rail
• Wire Gauge: 24-12 AWG
• Color: Green/Yellow

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 301-8317

Units of Measure

USMetric
Type: 35 mm DIN Rail
Length (mm): 47
Width (mm): 37
Height (mm): 5
Standard Color: Green/Yellow
Length (in): 1.85
Width (in): 1.47
Height (in): 0.21
View More
Compatible Models for part number 301-8317

GENERATOR

SR500 XQP500 XQP550

GEN SET ENGINE

3406C C280-16 C15 GEN SE C13GENSET

RETROFIT AFTERTREATMNT

SCR

GENERATOR SET

C18 GEN SET C18 GEN SE C6.6 DE220GC DE600SGC C7.1 GEN DE55GC C2.2DE18E3 DE450GC C7.1 GEN S C15 GEN SE C2.2 D550GC C13GENSET DE605GC C9 GEN SET DE400GC C175-20 D350GC 3412 DE500SGC C175-16 DE200GC DE33GC C7.1 DE715GC C6.6DE150E C3.3 XQP300 C3.3DE50E0 C3.3DE50E2 C7.1DE150E0 D400GC D600 GC 3516 C18 3306B C15 DE110GC 3508B 3512 C4.4 GEN S C13 3512B C4.4DE110E XQP310 DE550GC C9 3508 3412C C4.4 DE350SGC DE500GC XQP200 C32 D450GC C2.2 GEN S C1.1DE9.5 DE450SGC 3456 C7.1DE200E C4.4DE55E2 C3.3 GEN S DE400SGC DE50GC D250GC 3406C C1.1 DE165GC DE660GC C7.1DE150E 3406E C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 D300GC C3.3DE33E3 C3.3DE33E0 DE65GC DE88GC 3516B DE150GC C4.4DE110E2 D500GC

MARINE AUXILIARY

3516C

MARINE ENGINE

3512E C32 C32 MARINE 3516C 3516E

INDUSTRIAL ENGINE

3512E

ENGINE

C32 MARINE 3516E 3512E

PETROLEUM ENGINE

3516C C175-16 C280-12

LOCOMOTIVE ENGINE

C175-16 3512E

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E C1.5DE13.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert