Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesAbrasivesDiscs236-8107: Type 29 Zirconium Flap Disc
Home
Workshop SuppliesAbrasivesDiscs
236-8107: Type 29 Zirconium Flap Disc
236-8107: Type 29 Zirconium Flap Disc

Type 29 Zirconium Flap Disc with Center Hole

Brand: Cat

Product Images
236-8107: Type 29 Zirconium Flap Disc
236-8107: Type 29 Zirconium Flap Disc

Type 29 Zirconium Flap Disc with Center Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 236-8107

Units of Measure

USMetric
Diameter (mm): 114.3,114.3
Grade: ZIR60
Center Hole (mm): 22.2
Diameter (in): 4,4.5
Center Hole (in): 7/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert