Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsPry Bars239-4143: Pry Bar Hand Tool
Home
Workshop SuppliesToolsPry Bars
239-4143: Pry Bar Hand Tool
239-4143: Pry Bar Hand Tool

Cat® Pry Bar is a hand tool designed for leverage and prying, used to lift, move, or separate objects by applying force at a specific point

Brand: Cat

Product Images
239-4143: Pry Bar Hand Tool
239-4143: Pry Bar Hand Tool

Cat® Pry Bar is a hand tool designed for leverage and prying, used to lift, move, or separate objects by applying force at a specific point

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 239-4143

Units of Measure

USMetric
Overall Length (in): 24
Size (in): 24 Handled Pry Bar, 24
Size (cm): 60.96 Handled Pry Bar, 60.96
Shank Size (mm): 12.7
Tip Size (in): 13/16
Handle Material: Plastic and Rubber
Material Description: Steel
Shank Size (in): 1/2
Tip Size (mm): 20.64 (Polished)
Overall Length (mm): 609.6
Finish: Black Oxide
Shank Type: Square
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert