Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance245-7887: LEVER KIT-CONT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
245-7887: LEVER KIT-CONT
245-7887: LEVER KIT-CONT

Includes plastic control lever.

Brand: Cat

Product Images
245-7887: LEVER KIT-CONT
245-7887: LEVER KIT-CONT
245-7887: LEVER KIT-CONT
245-7887: LEVER KIT-CONT
245-7887: LEVER KIT-CONT

Includes plastic control lever.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description: Cat seats are designed to provide an ergonomic seating option for machine operators. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.Attributes:Seat recliner control leverApplication: Used as replacement recliner control lever for an operator seat. Consult your owners manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description: Cat seats are designed to provide an ergonomic seating option for machine operators. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.Attributes:Seat recliner control leverApplication: Used as replacement recliner control lever for an operator seat. Consult your owners manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 0.04
Overall Width (in): 2
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
Overall Length (in): 8
Overall Width (mm): 51
Overall Height (mm): 1
Overall Length (mm): 203.2
Units of MeasureUSMetric
Overall Height (in): 0.04
Overall Width (in): 2
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
307D308D
Shovel Logger
345C
Track Feller Buncher
TK7321190T23902391TK722TK721TK752TK7511190511TK7412290522521109053225905411290T1390551552TK7112491
Wheeled Excavator
W345C MH
Logger
322C
Front Shovel
385C
Excavator
311D LRR312D L324D FM LL349D L330D MH328D LCR329D LN325D FM LL314D LCR329D L320D LN324D FM336D324D312D349D2 L315D L319D330D LN314D CR320C FM320D L345C L320D FM RR320D RR323D S336D LN319D LN323D L325C FM323D LN385C FS329D330D FM385C345C345D325D FM345D L385C L325D L320C320D320D GC365C L349D2319D L325D MH320D LRR365C L MH385C L MH321D LCR336D L322C FM320D FM330C FM330D324D LN345C MH349D324D L330D L365C325D
Mobile Hyd Power Unit
330D L345D385C323D LN328D LCR330D324D LN365C L325D L330D LN325D323D L323D345C L
View More
Mini Hyd Excavator
307D308D
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 245-7887

Description: Cat seats are designed to provide an ergonomic seating option for machine operators. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.Attributes:Seat recliner control leverApplication: Used as replacement recliner control lever for an operator seat. Consult your owners manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 245-7887

Units of Measure

USMetric
Overall Height (in): 0.04
Overall Width (in): 2
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
Overall Length (in): 8
Overall Width (mm): 51
Overall Height (mm): 1
Overall Length (mm): 203.2
View More
Compatible Models for part number 245-7887

MINI HYD EXCAVATOR

307D 308D

SHOVEL LOGGER

345C

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 TK721 TK752 TK751 1190 511 TK741 2290 522 521 1090 532 2590 541 1290T 1390 551 552 TK711 2491

WHEELED EXCAVATOR

W345C MH

LOGGER

322C

FRONT SHOVEL

385C

EXCAVATOR

311D LRR 312D L 324D FM LL 349D L 330D MH 328D LCR 329D LN 325D FM LL 314D LCR 329D L 320D LN 324D FM 336D 324D 312D 349D2 L 315D L 319D 330D LN 314D CR 320C FM 320D L 345C L 320D FM RR 320D RR 323D S 336D LN 319D LN 323D L 325C FM 323D LN 385C FS 329D 330D FM 385C 345C 345D 325D FM 345D L 385C L 325D L 320C 320D 320D GC 365C L 349D2 319D L 325D MH 320D LRR 365C L MH 385C L MH 321D LCR 336D L 322C FM 320D FM 330C FM 330D 324D LN 345C MH 349D 324D L 330D L 365C 325D

MOBILE HYD POWER UNIT

330D L 345D 385C 323D LN 328D LCR 330D 324D LN 365C L 325D L 330D LN 325D 323D L 323D 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert