Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits246-3431: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
246-3431: Hydraulic Cylinder Seal Kit - Standard Size
246-3431: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
246-3431: Hydraulic Cylinder Seal Kit - Standard Size
246-3431: Hydraulic Cylinder Seal Kit - Standard Size
246-3431: Hydraulic Cylinder Seal Kit - Standard Size
246-3431: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3J-9742: RING
3J-9742: RINGQuantity: 1
167-2333: 107.95mm Inner Diameter Cylinder Rod U-Cup Seal
167-2333: 107.95mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
225-3288: 105.6mm Inner Diameter Double Lip Wiper Seal
225-3288: 105.6mm Inner Diameter Double Lip Wiper SealQuantity: 1
8T-1792: 196.85mm Bore Diameter 2-Piece Seal
8T-1792: 196.85mm Bore Diameter 2-Piece SealQuantity: 1
167-2218: Buff Seal Assembly
167-2218: Buff Seal AssemblyQuantity: 1
158-3029: 188.61mm Inner Diameter Backup Ring
158-3029: 188.61mm Inner Diameter Backup RingQuantity: 1
8T-6748: 107.95mm Inner Diameter Wear Ring
8T-6748: 107.95mm Inner Diameter Wear RingQuantity: 1
9J-5037: 196.85mm Outside Diameter Plastic Piston Guide
9J-5037: 196.85mm Outside Diameter Plastic Piston GuideQuantity: 1
5K-1787: 5.33 x 183.52mm 75A NBR O-Ring
5K-1787: 5.33 x 183.52mm 75A NBR O-RingQuantity: 1
3J-0634: 3.53 x 190.09mm 75A NBR O-Ring
3J-0634: 3.53 x 190.09mm 75A NBR O-RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 246-3431

We are still working on adding a specification for this part.

Compatible Models for part number 246-3431

WHEEL LOADER

995 994F 994K 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert