Cat® Right-Hand Side Bearing For Power Angling C-Frame
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 255-2122
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 255-2122
Description: A Bearing for the power angling C-frame is a component that enables smooth and efficient movement of the C-frame during power angling operations. Its primary function is to reduce friction and provide support for the moving parts, allowing the C-frame to pivot smoothly and accurately. The bearing is designed to withstand heavy loads and ensure reliable performance in power-angling applications.
Attributes: • Withstand heavy loads and provide reliable support for the power-angling C-frame. • Reduces friction between moving parts, allowing for smooth pivoting of the C-frame. • Absorb shocks and vibrations experienced during power angling. • Resistant to corrosion and wear.
Applications: A Bearing is securely attached and allows for smooth movement of the power angling mechanism.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 255-2122
Units of Measure
USMetric
Material: Cast Iron,Ductile Iron Castings,Ductile (Spheroidal) Iron
Length (mm): 241
Length (in): 9.5
Inside Diameter (mm): 64
Width (mm): 175
Overall Length (mm): 200
Overall Width (mm): 175
Width (in): 6.9
Overall Height (mm): 193
Height (mm): 192.7
Inside Diameter (in): 2.50
Height (in): 7.6
Hole Size (mm): 63.56 (2X)
Overall Length (in): 7.87
Overall Width (in): 6.89
Hole Size (in): 2.5 (2X)
Overall Height (in): 7.59
Hardened: Induction Hardening
Weight (kg): 19.33
Weight (lb): 42.6
View More
Compatible Models for part number 255-2122
TRACK-TYPE TRACTOR
D3K XL D4K LGP D3K LGP D4K XL D5K2 XL D5K2 LGP
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 255-2122
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 255-2122
Description: A Bearing for the power angling C-frame is a component that enables smooth and efficient movement of the C-frame during power angling operations. Its primary function is to reduce friction and provide support for the moving parts, allowing the C-frame to pivot smoothly and accurately. The bearing is designed to withstand heavy loads and ensure reliable performance in power-angling applications.
Attributes: • Withstand heavy loads and provide reliable support for the power-angling C-frame. • Reduces friction between moving parts, allowing for smooth pivoting of the C-frame. • Absorb shocks and vibrations experienced during power angling. • Resistant to corrosion and wear.
Applications: A Bearing is securely attached and allows for smooth movement of the power angling mechanism.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 255-2122
Units of Measure
USMetric
Material: Cast Iron,Ductile Iron Castings,Ductile (Spheroidal) Iron
Length (mm): 241
Length (in): 9.5
Inside Diameter (mm): 64
Width (mm): 175
Overall Length (mm): 200
Overall Width (mm): 175
Width (in): 6.9
Overall Height (mm): 193
Height (mm): 192.7
Inside Diameter (in): 2.50
Height (in): 7.6
Hole Size (mm): 63.56 (2X)
Overall Length (in): 7.87
Overall Width (in): 6.89
Hole Size (in): 2.5 (2X)
Overall Height (in): 7.59
Hardened: Induction Hardening
Weight (kg): 19.33
Weight (lb): 42.6
View More
Compatible Models for part number 255-2122
TRACK-TYPE TRACTOR
D3K XL D4K LGP D3K LGP D4K XL D5K2 XL D5K2 LGP
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.