Cat® Ignition Start Switch for convenient and secure ignition control, accessible from the right seat
Brand: Cat
Product Images
255-2752: Ignition Start Switch
Cat® Ignition Start Switch for convenient and secure ignition control, accessible from the right seat
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat components make certain that your equipment is operating at an optimal level. Cat start switches are used to start the engine manually by the operator, using a key.
Attributes: • Keyed start (ignition) switch • 4 Position (AID, OFF, RUN, START) • Voltage: 12/24 Volts • Connector Type: 6 Pin DT • Shutter type seal on lock face • Spring return • Activates the starter motor • Key removable in "OFF" position only • Starter lockout feature • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • RoHS compliant
Application: Used in operator stations of Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat start switches are used to start the engine manually by the operator, using a key.
Attributes: • Keyed start (ignition) switch • 4 Position (AID, OFF, RUN, START) • Voltage: 12/24 Volts • Connector Type: 6 Pin DT • Shutter type seal on lock face • Spring return • Activates the starter motor • Key removable in "OFF" position only • Starter lockout feature • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • RoHS compliant
Application: Used in operator stations of Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (mm): 50.93
Overall Length (mm): 224
Wire Length (mm): 165 (includes connector)
Connector Type: 6 pin DT
Diameter (in): 2
Overall Length (in): 8.82
Wire Length (in): 6.49 (includes connector)
Material: Alloy Zinc
Units of MeasureUSMetric
Diameter (mm): 50.93
Overall Length (mm): 224
Wire Length (mm): 165 (includes connector)
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8TD6D5
Excavator
330F323F SA
Wheel Dozer
814K
Off Highway Truck
796 AC
Cold Planer
PM620PM622PM820PM825PM822
Wheel Loader
966F II
View More
Track-Type Tractor
D8TD6D5
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat start switches are used to start the engine manually by the operator, using a key.
Attributes: • Keyed start (ignition) switch • 4 Position (AID, OFF, RUN, START) • Voltage: 12/24 Volts • Connector Type: 6 Pin DT • Shutter type seal on lock face • Spring return • Activates the starter motor • Key removable in "OFF" position only • Starter lockout feature • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • RoHS compliant
Application: Used in operator stations of Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 255-2752
Units of Measure
USMetric
Diameter (mm): 50.93
Overall Length (mm): 224
Wire Length (mm): 165 (includes connector)
Connector Type: 6 pin DT
Diameter (in): 2
Overall Length (in): 8.82
Wire Length (in): 6.49 (includes connector)
Material: Alloy Zinc
View More
Compatible Models for part number 255-2752
TRACK-TYPE TRACTOR
D8T D6 D5
EXCAVATOR
330F 323F SA
WHEEL DOZER
814K
OFF HIGHWAY TRUCK
796 AC
COLD PLANER
PM620 PM622 PM820 PM825 PM822
WHEEL LOADER
966F II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.