Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineExhaust SystemExhaust Pipes255-2900: Diesel Particulate Filter Exhaust Pipe
Home
EngineExhaust SystemExhaust Pipes
255-2900: Diesel Particulate Filter Exhaust Pipe
255-2900: Diesel Particulate Filter Exhaust Pipe

Cat® 126.9mm Inner Diameter Diesel Particulate Filter Exhaust Pipe

Brand: Cat

Product Images
255-2900: Diesel Particulate Filter Exhaust Pipe
255-2900: Diesel Particulate Filter Exhaust Pipe
255-2900: Diesel Particulate Filter Exhaust Pipe
255-2900: Diesel Particulate Filter Exhaust Pipe
255-2900: Diesel Particulate Filter Exhaust Pipe

Cat® 126.9mm Inner Diameter Diesel Particulate Filter Exhaust Pipe

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
255-2900255-2900
205-6642205-6642
193-2839193-2839
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 255-2900
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 255-2900

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Steel,Structural Steel
Outer Diameter (mm): 134
Length (mm): 306
Outer Diameter (in): 5.28
Length (in): 12.06
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 255-2900

WHEELED EXCAVATOR

W330B M330D

EXCAVATOR

336D2 330-A L 330D MH 336D2 XE 336D2 LXE 330C LN 330C FM 330C 330D 336D 336D LN 336D2 GC 340D L 336D2 L 336D2 L XE 330C MH 330D LN 330B L 330C L 340D2 L 330D L 336D L 330D FM

MOBILE HYD POWER UNIT

340D2 L 336D 330D 330D L 336D L 330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert