Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits257-8471: Pilot Valve Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits257-8471: Pilot Valve Seal Kit
257-8471: Pilot Valve Seal Kit

Cat® Pilot Valve Seal Kit is used to service components in metering pump group. The kit includes o-rings, u-cup seal, back-up ring and seal ring.

Brand: Cat

Product Images
257-8471: Pilot Valve Seal Kit
257-8471: Pilot Valve Seal Kit
257-8471: Pilot Valve Seal Kit
257-8471: Pilot Valve Seal Kit
257-8471: Pilot Valve Seal Kit

Cat® Pilot Valve Seal Kit is used to service components in metering pump group. The kit includes o-rings, u-cup seal, back-up ring and seal ring.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 257-8471

We are still working on adding a specification for this part.

Compatible Models for part number 257-8471

WHEEL TRACTOR

621K OEM 631K 637K 651

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT38G IT38F IT28 IT28B

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 631 637K 657 651 623K LRC 623K 621K

SOIL COMPACTOR

825C 815F II 815B 815F

LOAD HAUL DUMP

R1600G R1600 R1700G

BACKHOE LOADER

426B 436B 450E

WHEEL DOZER

824C 814F II 814F

OFF HIGHWAY TRUCK

789G 789 785

LANDFILL COMPACTOR

816F II 826C 816B 816F

MOTOR GRADER

12H 12G 120H 120 160K 160H 120K 120 GC 135H 160H NA 140 GC 160H ES 12H NA 163H 120H ES 140K 140H 140G 120H NA 16H 140H NA 140H ES 143H 14H 120K 2

COMPACT WHEEL LOADER

906H 907H 908H

WHEEL LOADER

966F II 962M Z 962 928H 960F 972G 966 972H 972 972L 950M Z 966 GC 950B/950E 924GZ 980 982 950G II 928HZ 950B 980GC 950G 962H 950F 962G 986H 950H 924HZ 950K 962L 962K 950M 950L 962M 972G II 938G II 980G II 936F 924H 924G 988H 926 924K 962G II 980C 980F 980L 930 938G 938F 966D 938K 966F G936 938M 966H 966G 926M 966L 930H 930K 970F 930M 966G II 950 980F II 950F II

WHEEL SKIDDER

535D 545D 555D 525D

TRANSMISSION

TR16-C7.1

ASPHALT PAVER

AP-800 AP-900B AP-1000B BG-260C

PNEUMATIC COMPACTOR

PS-200B PS-360B PS-360C PS-150C PS-150B PF-290B

WHEEL SCRAPER

637K

TRUCK

785 785G

VIBRATORY COMPACTOR

CB-224C CB-214C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced