Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainOther Drivetrain ComponentsDrivetrain Friction Discs258-5652: 96 Teeth Friction Disc
Home
DrivetrainOther Drivetrain ComponentsDrivetrain Friction Discs
258-5652: 96 Teeth Friction Disc
258-5652: 96 Teeth Friction Disc

Cat® Friction Disc (Torque Converter)

Brand: Cat

Product Images
258-5652: 96 Teeth Friction Disc
258-5652: 96 Teeth Friction Disc
258-5652: 96 Teeth Friction Disc
258-5652: 96 Teeth Friction Disc
258-5652: 96 Teeth Friction Disc

Cat® Friction Disc (Torque Converter)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 258-5652
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 258-5652

Units of Measure

USMetric
Inside Diameter (mm): 299.96
Outside Diameter (mm): 350
Thickness (mm): 3.05
Inside Diameter (in): 11.809
Outside Diameter (in): 13.7795
Thickness (in): 0.120
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 258-5652

TRACK-TYPE TRACTOR

D6N LGP D5 D6N XL D6N

WHEEL SKIDDER

545D 535D 525D 555D

TRANSMISSION

TR35 TR16-C7.1

TRANSMISSION-ONHIGHWAY

CX28

TRANSMISSION-MILITARY

CX28

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C7.1

POWERTRAIN

TR35E44-C9.3B

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

962M Z 962 966L 966 966M 962L 950M 972M 950 950L 962M 972 972L 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert