Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals260-5151: 58mm Long Battery Terminal
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
260-5151: 58mm Long Battery Terminal
260-5151: 58mm Long Battery Terminal

Cat® Metal connector used to securely attach the positive terminal of the battery, providing a reliable electrical connection

Brand: Cat

Product Images
260-5151: 58mm Long Battery Terminal
260-5151: 58mm Long Battery Terminal
260-5151: 58mm Long Battery Terminal
260-5151: 58mm Long Battery Terminal
260-5151: 58mm Long Battery Terminal

Cat® Metal connector used to securely attach the positive terminal of the battery, providing a reliable electrical connection

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
260-5151260-5151
356-2508356-2508
230-6368230-6368
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 260-5151
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 260-5151

Units of Measure

USMetric
Width (mm): 21
Material Description: BRASS
Height (mm): 17.8
Length (in): 2.3
Thread Size (dia x pitch) (mm): M8 x 1.25
Inside Diameter (in): 0.472
Width (in): 0.82
Length (mm): 58
Height (in): 0.7
View More
Compatible Models for part number 260-5151

WHEELED EXCAVATOR

M318

BACKHOE LOADER

434 430 432 420XE 444F2 426 F2 422F 444 440 416F2 430F 415 416 450 420F2 422F2 428F2 426 428F 428 416F 432F 424 420 432F2 430F2 434F2 420F

WHEEL LOADER

908K 908M 907K 908 906K 907 906M 906

COMPACT WHEEL LOADER

908M 920K 914 910 914K 914M 906M 918M 910K 910M 907M 920

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert