To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard268-8872: Warning Film Label
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard268-8872: Warning Film Label
268-8872: Warning Film Label
Cat® Warning Film Label For Quick Coupler
Brand: Cat
Product Images
268-8872: Warning Film Label
Cat® Warning Film Label For Quick Coupler
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Warning Film Label for crush hazard is affixed to equipment that poses a risk of crushing injuries. The label typically includes a warning message, such as "Danger: Crush Hazard," along with a description of the hazard and instructions on how to avoid contact with the equipment.
Attributes: • Provides clear and concise warning messages • Helps to promote the safe and secure use of products
Applications: A Warning Film Label for a quick coupler is a safety label that is designed to alert potential risks associated with quick couplers, this Warning Film Label is used mostly in Cat Wheeled Excavator, Work Tool, Mini Hydraulic Excavator, Excavator, Material Handler, and Forest Products.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Warning Film Label for crush hazard is affixed to equipment that poses a risk of crushing injuries. The label typically includes a warning message, such as "Danger: Crush Hazard," along with a description of the hazard and instructions on how to avoid contact with the equipment.
Attributes: • Provides clear and concise warning messages • Helps to promote the safe and secure use of products
Applications: A Warning Film Label for a quick coupler is a safety label that is designed to alert potential risks associated with quick couplers, this Warning Film Label is used mostly in Cat Wheeled Excavator, Work Tool, Mini Hydraulic Excavator, Excavator, Material Handler, and Forest Products.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 50
Length (in): 3.93
Hex Size (in): 0.94
Internal Thread: 5/8- 18 UNF - 2B
Width (mm): 50
Length (mm): 100
Material: Brass,Polycarbonate Plastic
Weight (lb): 0.23
Width (in): 0.19
Units of MeasureUSMetric
Height (mm): 50
Length (in): 3.93
Hex Size (in): 0.94
View More
Compatible Models
Compatible Models
Excavator
318D2 L312C L538312C
View More
Excavator
318D2 L312C L538312C
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 268-8872
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 268-8872
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 268-8872
Description: A Warning Film Label for crush hazard is affixed to equipment that poses a risk of crushing injuries. The label typically includes a warning message, such as "Danger: Crush Hazard," along with a description of the hazard and instructions on how to avoid contact with the equipment.
Attributes: • Provides clear and concise warning messages • Helps to promote the safe and secure use of products
Applications: A Warning Film Label for a quick coupler is a safety label that is designed to alert potential risks associated with quick couplers, this Warning Film Label is used mostly in Cat Wheeled Excavator, Work Tool, Mini Hydraulic Excavator, Excavator, Material Handler, and Forest Products.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.