Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard268-4530: Warning Film Label
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard
268-4530: Warning Film Label
268-4530: Warning Film Label

Cat® Warning Film Label For Safe Distance

Brand: Cat

Product Images
268-4530: Warning Film Label
268-4530: Warning Film Label
268-4530: Warning Film Label
268-4530: Warning Film Label
268-4530: Warning Film Label

Cat® Warning Film Label For Safe Distance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A Warning Film Label for crush hazard is affixed to equipment that poses a risk of crushing injuries. The label typically includes a warning message, such as "Danger: Crush Hazard," along with a description of the hazard and instructions on how to avoid contact with the equipment.

Attributes:
• Provides clear and concise warning messages
• Helps to promote the safe and secure use of products

Applications:
A Warning Film Label for crush hazards is to promote safety and prevent crushing or pinching injuries caused by contact with equipment or machinery, this Warning Film Label is used mostly in Cat Excavator, Mobile Hyd Power Unit, Front Shovel, Hydraulic Shovel, Shovel, Feeder Breaker, Forestry Products, Log Loader Forst Mach, Logger, Mini Hyd Excavator, Wheeled Excavator, Thumb, Quick Coupler, Hammer, and Hydraulic Kit.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A Warning Film Label for crush hazard is affixed to equipment that poses a risk of crushing injuries. The label typically includes a warning message, such as "Danger: Crush Hazard," along with a description of the hazard and instructions on how to avoid contact with the equipment.

Attributes:
• Provides clear and concise warning messages
• Helps to promote the safe and secure use of products

Applications:
A Warning Film Label for crush hazards is to promote safety and prevent crushing or pinching injuries caused by contact with equipment or machinery, this Warning Film Label is used mostly in Cat Excavator, Mobile Hyd Power Unit, Front Shovel, Hydraulic Shovel, Shovel, Feeder Breaker, Forestry Products, Log Loader Forst Mach, Logger, Mini Hyd Excavator, Wheeled Excavator, Thumb, Quick Coupler, Hammer, and Hydraulic Kit.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Film Color: Safety yellow
Height (mm): 50
Length (in): 3.93
Length (mm): 100
Material: Carbon Steel,Polycarbonate Plastic
Letter Color: Black
Overall Diameter (in): 0.87
Overall Length (in): 2.45
Width (in): 1.96
Weight (kg): 0.004
Width (mm): 50
Weight (lb): 0.18
Units of MeasureUSMetric
Film Color: Safety yellow
Height (mm): 50
Length (in): 3.93
View More
Compatible Models
Compatible Models
Generator Set
35123512B
Quick Coupler
PIN GRAB
Hydraulic Shovel
60606030 T46020B6030 T26015B6020601560406030
Mini Hyd Excavator
303.5E303.5D303E CR303.5E2 CR305.5E2 CR304.5E2305E2 CR307E2305.5E2305E305D CR304E304E2307D304C CR303.5E2305E2308E2 CR305.5D305.5E303C CR308E308D304E2 CR304D CR
Hammer
H120E SH140EH180EH130EH130E SH115EH110E SH120EH115E SH160EH180E SH160E SH110EH140E S
Wheeled Excavator
M322M318FM318M313D
Thumb
STIFF LINKHYDRAULIC
Log Loadr Forst Mach
558
Expanded Mining Products
LD350
Excavator
312D2312D2 GC311D LRR318E L340352F312D L316F L340F336E LH349F LXE349D L328D LCR314D LCR325B L329D L336D2 LXE336D312C324D312D336F349D2 L320E LRR315D L325F LCR320D2336D2 L318D2 L314D CR326D L324E L335F336F L374F L313D2 GC311C323D318F L390F320D L374F312E L345C L349E L330D2318C329E L320D RR322C390D L319D LN323D L313F L330D2 L340F L UHD311F LRR349E L VG329D330F L326D2 L330B L321C345C345D320E L548345D L349F L329F L336D2 XE335F LCR325D L320C320D314E LCR326D2349D2319D L352F-VG313F LGC323D2 L558320D LRR315C330C L321D LCR326F L336D L374D L336D2320F L312D2 L330F336F L XE312C L316E L568 FM313D2-GC315F LCR313D2329D2 L330D314C326F320D2 L390F L329D2323F L538336D2 L XE349D324D L330D L336E L325C325D325F
Vibratory Compactor
CB-536D
Shovel
6040
Mobile Hyd Power Unit
336FMHPU329E330FMHPU336E
View More
Generator Set
35123512B
Warranty Information
Return Policy
Parts diagram for 268-4530
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 268-4530
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 268-4530

Description:
A Warning Film Label for crush hazard is affixed to equipment that poses a risk of crushing injuries. The label typically includes a warning message, such as "Danger: Crush Hazard," along with a description of the hazard and instructions on how to avoid contact with the equipment.

Attributes:
• Provides clear and concise warning messages
• Helps to promote the safe and secure use of products

Applications:
A Warning Film Label for crush hazards is to promote safety and prevent crushing or pinching injuries caused by contact with equipment or machinery, this Warning Film Label is used mostly in Cat Excavator, Mobile Hyd Power Unit, Front Shovel, Hydraulic Shovel, Shovel, Feeder Breaker, Forestry Products, Log Loader Forst Mach, Logger, Mini Hyd Excavator, Wheeled Excavator, Thumb, Quick Coupler, Hammer, and Hydraulic Kit.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 268-4530

Units of Measure

USMetric
Film Color: Safety yellow
Height (mm): 50
Length (in): 3.93
Length (mm): 100
Material: Carbon Steel,Polycarbonate Plastic
Letter Color: Black
Overall Diameter (in): 0.87
Overall Length (in): 2.45
Width (in): 1.96
Weight (kg): 0.004
Width (mm): 50
Weight (lb): 0.18
View More
Compatible Models for part number 268-4530

GENERATOR SET

3512 3512B

QUICK COUPLER

PIN GRAB

HYDRAULIC SHOVEL

6060 6030 T4 6020B 6030 T2 6015B 6020 6015 6040 6030

MINI HYD EXCAVATOR

303.5E 303.5D 303E CR 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 307E2 305.5E2 305E 305D CR 304E 304E2 307D 304C CR 303.5E2 305E2 308E2 CR 305.5D 305.5E 303C CR 308E 308D 304E2 CR 304D CR

HAMMER

H120E S H140E H180E H130E H130E S H115E H110E S H120E H115E S H160E H180E S H160E S H110E H140E S

WHEELED EXCAVATOR

M322 M318F M318 M313D

THUMB

STIFF LINK HYDRAULIC

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

312D2 312D2 GC 311D LRR 318E L 340 352F 312D L 316F L 340F 336E LH 349F LXE 349D L 328D LCR 314D LCR 325B L 329D L 336D2 LXE 336D 312C 324D 312D 336F 349D2 L 320E LRR 315D L 325F LCR 320D2 336D2 L 318D2 L 314D CR 326D L 324E L 335F 336F L 374F L 313D2 GC 311C 323D 318F L 390F 320D L 374F 312E L 345C L 349E L 330D2 318C 329E L 320D RR 322C 390D L 319D LN 323D L 313F L 330D2 L 340F L UHD 311F LRR 349E L VG 329D 330F L 326D2 L 330B L 321C 345C 345D 320E L 548 345D L 349F L 329F L 336D2 XE 335F LCR 325D L 320C 320D 314E LCR 326D2 349D2 319D L 352F-VG 313F LGC 323D2 L 558 320D LRR 315C 330C L 321D LCR 326F L 336D L 374D L 336D2 320F L 312D2 L 330F 336F L XE 312C L 316E L 568 FM 313D2-GC 315F LCR 313D2 329D2 L 330D 314C 326F 320D2 L 390F L 329D2 323F L 538 336D2 L XE 349D 324D L 330D L 336E L 325C 325D 325F

VIBRATORY COMPACTOR

CB-536D

SHOVEL

6040

MOBILE HYD POWER UNIT

336FMHPU 329E 330FMHPU 336E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert