Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesO-Ring Kits270-1533: O-Ring Seal Kit (70A Silicone)
Home
Hardware, Seals, & ConsumablesO-Ring Kits
270-1533: O-Ring Seal Kit (70A Silicone)
270-1533: O-Ring Seal Kit (70A Silicone)

O-Ring Seal Kit: Low Pressure, High Temperaure Applications, 32 Sizes, 149 Seals, Silicone, 70 Duro

Brand: Cat

Product Images
270-1533: O-Ring Seal Kit (70A Silicone)
270-1533: O-Ring Seal Kit (70A Silicone)
270-1533: O-Ring Seal Kit (70A Silicone)
270-1533: O-Ring Seal Kit (70A Silicone)
270-1533: O-Ring Seal Kit (70A Silicone)

O-Ring Seal Kit: Low Pressure, High Temperaure Applications, 32 Sizes, 149 Seals, Silicone, 70 Duro

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8M-4436: 3.53 x 50.39mm 70A VMQ O-Ring
8M-4436: 3.53 x 50.39mm 70A VMQ O-RingQuantity: 3
9M-9647: 5.33 x 40.64mm 70A VMQ O-Ring
9M-9647: 5.33 x 40.64mm 70A VMQ O-RingQuantity: 3
8M-8515: 2.6 X 33mm 70A VMQ O-Ring
8M-8515: 2.6 X 33mm 70A VMQ O-RingQuantity: 5
8M-4990: 5.33 x 15.24mm 70A VMQ O-Ring
8M-4990: 5.33 x 15.24mm 70A VMQ O-RingQuantity: 3
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 3
6L-1651: 5.33 x 50.17mm 70A VMQ O-Ring
6L-1651: 5.33 x 50.17mm 70A VMQ O-RingQuantity: 3
8M-4987: 3.53 x 32.92mm 70A VMQ O-Ring
8M-4987: 3.53 x 32.92mm 70A VMQ O-RingQuantity: 10
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-RingQuantity: 5
8M-4443: 3.53 x 44.04mm 70A VMQ O-Ring
8M-4443: 3.53 x 44.04mm 70A VMQ O-RingQuantity: 3
8M-4991: 5.33 x 27.94mm 70A VMQ O-Ring
8M-4991: 5.33 x 27.94mm 70A VMQ O-RingQuantity: 3
8M-5248: 3.53 x 28.17mm 70A VMQ O-Ring
8M-5248: 3.53 x 28.17mm 70A VMQ O-RingQuantity: 5
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 5
8M-4435: 3.53 x 18.64mm 70A VMQ O-Ring
8M-4435: 3.53 x 18.64mm 70A VMQ O-RingQuantity: 5
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-RingQuantity: 10
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 5
646-5778: 171mm Long Seal Pick
646-5778: 171mm Long Seal PickQuantity: 1
8M-4438: 2.6 X 17mm 70A VMQ O-Ring
8M-4438: 2.6 X 17mm 70A VMQ O-RingQuantity: 5
8M-4446: 3.5 X 23.4mm 70A VMQ O-Ring
8M-4446: 3.5 X 23.4mm 70A VMQ O-RingQuantity: 5
2S-2251: 5.33 x 43.82mm 70A VMQ O-Ring
2S-2251: 5.33 x 43.82mm 70A VMQ O-RingQuantity: 5
8M-5010: 53.57mm Inside Diameter Seal-O-Ring
8M-5010: 53.57mm Inside Diameter Seal-O-RingQuantity: 3
1S-0004: 5.33 x 18.42mm 70A VMQ O-Ring
1S-0004: 5.33 x 18.42mm 70A VMQ O-RingQuantity: 5
8M-4389: 2.6 X 20.3mm 70A VMQ O-Ring
8M-4389: 2.6 X 20.3mm 70A VMQ O-RingQuantity: 5
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 3
8M-4445: 3.5 X 22mm 70A VMQ O-Ring
8M-4445: 3.5 X 22mm 70A VMQ O-RingQuantity: 5
8M-4988: 3.5 X 25mm 70A VMQ O-Ring
8M-4988: 3.5 X 25mm 70A VMQ O-RingQuantity: 5
8M-5249: 3.53 x 34.52mm 70A VMQ O-Ring
8M-5249: 3.53 x 34.52mm 70A VMQ O-RingQuantity: 5
8M-5252: 3.5 X 66mm 70A VMQ O-Ring
8M-5252: 3.5 X 66mm 70A VMQ O-RingQuantity: 3
8M-5254: 3.53 x 31.34mm 70A VMQ O-Ring
8M-5254: 3.53 x 31.34mm 70A VMQ O-RingQuantity: 5
8M-8283: 2.6 X 22mm 70A VMQ O-Ring
8M-8283: 2.6 X 22mm 70A VMQ O-RingQuantity: 3
9M-7002: 5.33 x 37.47mm 70A VMQ O-Ring
9M-7002: 5.33 x 37.47mm 70A VMQ O-RingQuantity: 3
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 10
8M-4992: 3.5 X 41mm 70A VMQ O-Ring
8M-4992: 3.5 X 41mm 70A VMQ O-RingQuantity: 3
Showing 1 to 32 of 33Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 270-1533

Units of Measure

USMetric
Applications: Electrical system seals; High temperature air seals; High temperature static grease seals
Temperature (°F): -67° - 300°
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Hardness (Shore A): 70
Material: Silicone (VMQ), Silicone (70), VMQ - Silicone
Material Description: Silicone (VMQ) rubber is capable of service temperatures of -55 to 150C and is resistant air. Silicone rubber should not be used in applications that require resistance to fuel, oil and coolants
Not Compatible With: Acetone; Aromatic hydrocarbons; EP oil; Fuel oil; Gasoline; Ketones; Low aniline point oils; Petroleum oils; Steam & hot water
Notes: Dimensions and material descriptions provided for reference only.
Primary Sealing Material: Rubber
Temperature (°C): -55° - 150°
Seal Type: O-Ring
View More
Compatible Models for part number 270-1533

WHEEL LOADER

950B/950E 966D 936F 966C 966F G936 950B 950F 980C 980F 980G 966R 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert