To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsOther Cab Components277-4877: 6mm Thick Door Pawl
Home
CabsOther Cab Components277-4877: 6mm Thick Door Pawl
277-4877: 6mm Thick Door Pawl
Cat® 6 mm Thick Hood Access Compartment Door Pawl facilitates easy and secure access to the hood's internal components
Brand: Cat
Product Images
277-4877: 6mm Thick Door Pawl
Cat® 6 mm Thick Hood Access Compartment Door Pawl facilitates easy and secure access to the hood's internal components
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat Pawls are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Pawl's are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: •A pawl is used in an anchor windlass to prevent a free-spooling chain by grabbing and snubbing an individual link. •Pawls are applications specific assembly conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Pawls are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Pawl's are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: •A pawl is used in an anchor windlass to prevent a free-spooling chain by grabbing and snubbing an individual link. •Pawls are applications specific assembly conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Structural Steel,Alloy Zinc
Coating: Zinc Plated
Overall Length (mm): 118
Overall Height (mm): 48
Width (mm): 30
Thickness (mm): 6
Overall Length (in): 4.646
Overall Height (in): 1.890
Width (in): 1.181
Thickness (in): 0.236
Units of MeasureUSMetric
Material: Steel,Structural Steel,Alloy Zinc
Coating: Zinc Plated
Overall Length (mm): 118
View More
Compatible Models
Compatible Models
Excavator
320D FM320D
View More
Excavator
320D FM320D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 277-4877
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 277-4877
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 277-4877
Description: Cat Pawls are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Pawl's are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: •A pawl is used in an anchor windlass to prevent a free-spooling chain by grabbing and snubbing an individual link. •Pawls are applications specific assembly conditions.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.