To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates444-2516: Compactor Door Paw
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates444-2516: Compactor Door Paw
444-2516: Compactor Door Paw
Cat® Pawl, L X W: 65 X 35mm
Brand: Cat
Product Images
444-2516: Compactor Door Paw
Cat® Pawl, L X W: 65 X 35mm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat pawls, such as part # 444-2516, are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Straight zinc plated steel pawl • Length: 65mm (2.6 in) • Width: 35mm (1.4 in) • Thickness: 6mm (0.2 in) • Pawls are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse
Applications: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat pawls, such as part # 444-2516, are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Straight zinc plated steel pawl • Length: 65mm (2.6 in) • Width: 35mm (1.4 in) • Thickness: 6mm (0.2 in) • Pawls are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse
Applications: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Coating: Zinc Plated
Length (in): 2.6
Length (mm): 65
Material: Steel,Alloy Zinc,Structural Steel
Thickness (in): 0.2
Thickness (mm): 6
Width (in): 1.4
Width (mm): 35
Units of MeasureUSMetric
Coating: Zinc Plated
Length (in): 2.6
Length (mm): 65
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10T2D11
View More
Track-Type Tractor
D10T2D11
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 444-2516
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 444-2516
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 444-2516
Description: Cat pawls, such as part # 444-2516, are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Straight zinc plated steel pawl • Length: 65mm (2.6 in) • Width: 35mm (1.4 in) • Thickness: 6mm (0.2 in) • Pawls are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse
Applications: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 444-2516
Units of Measure
USMetric
Coating: Zinc Plated
Length (in): 2.6
Length (mm): 65
Material: Steel,Alloy Zinc,Structural Steel
Thickness (in): 0.2
Thickness (mm): 6
Width (in): 1.4
Width (mm): 35
View More
Compatible Models for part number 444-2516
TRACK-TYPE TRACTOR
D10T2 D11
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.