Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Support Plate used in latch assembly is used to secure a component to the frame of a vehicle, a support plate may be used to provide additional reinforcement and support to the assembly. The support plate is typically a flat, rigid component that is bolted or welded to the structure of the vehicle's chassis or frame. The support plate is to help distribute the weight and stress of the latch assembly across a larger area.
Attributes: • Provide high strength and wear resistance. • Manufactured from steel for its strength and toughness. • Manufactured to precise specifications and are durable and reliable.
Applications: A Support Plate is used at the Access Door in the Engine Enclosure, mostly used in Cat 550, 570, and 580 Tree Harvester, 560 Harvester - 6 Wheel, 572R, 583T, 587R, 587T, PL72, PL83 and PL87 Pipelayer, 844 and 844H Wheel Type Tractor, 950F, 966F, 966G, 970F, 990, 990H, 994, 994D, 994F and 994G Wheel Loader, AP-1000, AP-1000B, AP-1050, CP-433C, CP-533D, RM-350B, RR-250, RR-250B, SM-350, SS-250 and SS-250B Paving Equipment, D10, D10N, D10T, D11, D7R, D7RX, D8N, D8R, D8T, D9N, D9T, and DEUCE Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Support Plate used in latch assembly is used to secure a component to the frame of a vehicle, a support plate may be used to provide additional reinforcement and support to the assembly. The support plate is typically a flat, rigid component that is bolted or welded to the structure of the vehicle's chassis or frame. The support plate is to help distribute the weight and stress of the latch assembly across a larger area.
Attributes: • Provide high strength and wear resistance. • Manufactured from steel for its strength and toughness. • Manufactured to precise specifications and are durable and reliable.
Applications: A Support Plate is used at the Access Door in the Engine Enclosure, mostly used in Cat 550, 570, and 580 Tree Harvester, 560 Harvester - 6 Wheel, 572R, 583T, 587R, 587T, PL72, PL83 and PL87 Pipelayer, 844 and 844H Wheel Type Tractor, 950F, 966F, 966G, 970F, 990, 990H, 994, 994D, 994F and 994G Wheel Loader, AP-1000, AP-1000B, AP-1050, CP-433C, CP-533D, RM-350B, RR-250, RR-250B, SM-350, SS-250 and SS-250B Paving Equipment, D10, D10N, D10T, D11, D7R, D7RX, D8N, D8R, D8T, D9N, D9T, and DEUCE Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 9W-8940
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-8940
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-8940
Description: A Support Plate used in latch assembly is used to secure a component to the frame of a vehicle, a support plate may be used to provide additional reinforcement and support to the assembly. The support plate is typically a flat, rigid component that is bolted or welded to the structure of the vehicle's chassis or frame. The support plate is to help distribute the weight and stress of the latch assembly across a larger area.
Attributes: • Provide high strength and wear resistance. • Manufactured from steel for its strength and toughness. • Manufactured to precise specifications and are durable and reliable.
Applications: A Support Plate is used at the Access Door in the Engine Enclosure, mostly used in Cat 550, 570, and 580 Tree Harvester, 560 Harvester - 6 Wheel, 572R, 583T, 587R, 587T, PL72, PL83 and PL87 Pipelayer, 844 and 844H Wheel Type Tractor, 950F, 966F, 966G, 970F, 990, 990H, 994, 994D, 994F and 994G Wheel Loader, AP-1000, AP-1000B, AP-1050, CP-433C, CP-533D, RM-350B, RR-250, RR-250B, SM-350, SS-250 and SS-250B Paving Equipment, D10, D10N, D10T, D11, D7R, D7RX, D8N, D8R, D8T, D9N, D9T, and DEUCE Track Type Tractor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-8940
Units of Measure
USMetric
Length (in): 9.06
Overall Length (mm): 230
Length (mm): 230
Material: Steel,Carbon Steel
Overall Width (mm): 180
Thickness (in): 0.12
Overall Height (mm): 43
Thickness (mm): 3
Hole Size (mm): 11 (6X); 12 (2X); 33
Weight (kg): 1.27
Overall Length (in): 9.06
Weight (lb): 2.8
Overall Width (in): 7.09
Width (in): 7.09
Width (mm): 180
Overall Height (in): 1.69
Hole Size (in): 0.41 (6X); 0.48 (2X); 1.30
View More
Compatible Models for part number 9W-8940
SOIL STABILIZER
SS-250
ROAD RECLAIMER
RR-250
TRACK-TYPE TRACTOR
D9T D7G D7H D6G2 XL D7R II D7G2 D6R II D8R D6H II D6H
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.