Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components282-9598: 89.95mm Inner Diameter Lip Type Wiper Seal
Home
HydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components
282-9598: 89.95mm Inner Diameter Lip Type Wiper Seal
282-9598: 89.95mm Inner Diameter Lip Type Wiper Seal

Cat® Wiper Seal (Double-Lip)(90 mm Rod)

Brand: Cat

Product Images
282-9598: 89.95mm Inner Diameter Lip Type Wiper Seal
282-9598: 89.95mm Inner Diameter Lip Type Wiper Seal
282-9598: 89.95mm Inner Diameter Lip Type Wiper Seal
282-9598: 89.95mm Inner Diameter Lip Type Wiper Seal
282-9598: 89.95mm Inner Diameter Lip Type Wiper Seal

Cat® Wiper Seal (Double-Lip)(90 mm Rod)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A wiper seal is used in hydraulic cylinders to prevent external contaminants from entering the hydraulic system. Double lip wipers clean the hydraulic rod as it retracts and seals oil, eliminating weeping, or cosmetic leakage. The double-lip wipers are secured in place with a bearing amount and contain a metal case for added strength.

Attributes:
• Material: Polyurethane
• Double lip wiper
• Seal type: Press In
• Fits in 103.2 mm (4.34 in) diameter groove
• Works on 89.95 mm (3.54 in) diameter rod

Application:
Used in hydraulic cylinders. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A wiper seal is used in hydraulic cylinders to prevent external contaminants from entering the hydraulic system. Double lip wipers clean the hydraulic rod as it retracts and seals oil, eliminating weeping, or cosmetic leakage. The double-lip wipers are secured in place with a bearing amount and contain a metal case for added strength.

Attributes:
• Material: Polyurethane
• Double lip wiper
• Seal type: Press In
• Fits in 103.2 mm (4.34 in) diameter groove
• Works on 89.95 mm (3.54 in) diameter rod

Application:
Used in hydraulic cylinders. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 110.5
Width (mm): 14
Material Description: Polyurethane
Material: Polyurethane Adhesive,Carbon Steel,Polyurethane Plastic
Inside Diameter (mm): 88.65
Inside Diameter (in): 3.49
Width (in): 0.55
Outside Diameter (in): 4.35
Units of MeasureUSMetric
Outside Diameter (mm): 110.5
Width (mm): 14
Material Description: Polyurethane
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10T2D10D11
Wheel Tractor-Scraper
651657
Wheel Loader
980L980K980980M980K HLG980 XE980XE
View More
Track-Type Tractor
D10T2D10D11
Warranty Information
Return Policy
Parts diagram for 282-9598
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 282-9598
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 282-9598

Description:
A wiper seal is used in hydraulic cylinders to prevent external contaminants from entering the hydraulic system. Double lip wipers clean the hydraulic rod as it retracts and seals oil, eliminating weeping, or cosmetic leakage. The double-lip wipers are secured in place with a bearing amount and contain a metal case for added strength.

Attributes:
• Material: Polyurethane
• Double lip wiper
• Seal type: Press In
• Fits in 103.2 mm (4.34 in) diameter groove
• Works on 89.95 mm (3.54 in) diameter rod

Application:
Used in hydraulic cylinders. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 282-9598

Units of Measure

USMetric
Outside Diameter (mm): 110.5
Width (mm): 14
Material Description: Polyurethane
Material: Polyurethane Adhesive,Carbon Steel,Polyurethane Plastic
Inside Diameter (mm): 88.65
Inside Diameter (in): 3.49
Width (in): 0.55
Outside Diameter (in): 4.35
View More
Compatible Models for part number 282-9598

TRACK-TYPE TRACTOR

D10T2 D10 D11

WHEEL TRACTOR-SCRAPER

651 657

WHEEL LOADER

980L 980K 980 980M 980K HLG 980 XE 980XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert