Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings162-7210: 177.8mm Outer Diameter Backup Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
162-7210: 177.8mm Outer Diameter Backup Ring
162-7210: 177.8mm Outer Diameter Backup Ring

Cat® 177.8mm Outer Diameter Plastic Backup Ring used in Hydraulic Cylinder

Brand: Cat

Product Images
162-7210: 177.8mm Outer Diameter Backup Ring
162-7210: 177.8mm Outer Diameter Backup Ring
162-7210: 177.8mm Outer Diameter Backup Ring
162-7210: 177.8mm Outer Diameter Backup Ring
162-7210: 177.8mm Outer Diameter Backup Ring

Cat® 177.8mm Outer Diameter Plastic Backup Ring used in Hydraulic Cylinder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 162-7210
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 162-7210

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.08
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 2
Cross Section Height (mm): 4.1
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 169.6
Inside Diameter (in): 6.68
Cross Section Height (in): 0.16
View More
Compatible Models for part number 162-7210

TRACK-TYPE TRACTOR

D11R D11T D10T2 D11N D10 D11

WHEEL TRACTOR-SCRAPER

657 651

WHEEL DOZER

844 854 844H 854G 854K

WHEEL LOADER

980GC 980 XE 980L 980K 980 980M 980K HLG 980XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert