Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits283-9321: Small Tractor Final Drive Bearing Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits283-9321: Small Tractor Final Drive Bearing Kit
283-9321: Small Tractor Final Drive Bearing Kit

Small Tractor Final Drive Bearing Kit

Brand: Cat

fallback-image
283-9321: Small Tractor Final Drive Bearing Kit

Small Tractor Final Drive Bearing Kit

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

2M-3340: 380.36mm Inner Diameter O-Ring Seal
2M-3340: 380.36mm Inner Diameter O-Ring SealQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
1H-4493: 44.45mm ID Tapered Roller Bearing Cone
1H-4493: 44.45mm ID Tapered Roller Bearing ConeQuantity: 6
6V-0330: Tapered Roller Bearing Cup (Cup Only)
6V-0330: Tapered Roller Bearing Cup (Cup Only)Quantity: 2
5P-5354: 83.06mm Outer Diameter Cup Bearing
5P-5354: 83.06mm Outer Diameter Cup BearingQuantity: 6
6Y-0859: 256.68mm Inner Diameter Duo Cone Seal
6Y-0859: 256.68mm Inner Diameter Duo Cone SealQuantity: 1
4S-5924: 3.53 x 430.66mm 75A NBR O-Ring
4S-5924: 3.53 x 430.66mm 75A NBR O-RingQuantity: 1
8T-0072: Tapered Roller Bearing Cone
8T-0072: Tapered Roller Bearing ConeQuantity: 2
4F-7952: 3.53 x 37.69mm 75A NBR O-Ring
4F-7952: 3.53 x 37.69mm 75A NBR O-RingQuantity: 3
460-4832: 55.57mm Shaft Diameter Lip Type Seal
460-4832: 55.57mm Shaft Diameter Lip Type SealQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 283-9321

We are still working on adding a specification for this part.

Compatible Models for part number 283-9321

TRACK-TYPE TRACTOR

D5M D5N

PIPELAYER

561M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced