Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsCondition Monitoring285-1133: Control Assembly-Electronic
Home
Electrical & ElectronicsCondition Monitoring
285-1133: Control Assembly-Electronic
285-1133: Control Assembly-Electronic

Cat® Basic Electronic Control Assembly, Product Link™

Brand: Cat

Product Images
285-1133: Control Assembly-Electronic
285-1133: Control Assembly-Electronic

Cat® Basic Electronic Control Assembly, Product Link™

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat electronic control assemblies provide remote monitoring and equipment managing systems for efficient operation of heavy-duty equipment.

Attributes:
• Model PL300
• 70-pin connector
• Ground wire
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Applications:
Cat electronic control assemblies are used in the electrical systems of heavy-duty equipment. Consult your owner's manual or contact your dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat electronic control assemblies provide remote monitoring and equipment managing systems for efficient operation of heavy-duty equipment.

Attributes:
• Model PL300
• 70-pin connector
• Ground wire
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Applications:
Cat electronic control assemblies are used in the electrical systems of heavy-duty equipment. Consult your owner's manual or contact your dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Aluminum
Width (mm): 173
Height (mm): 57
Length (in): 7.64
Material: Alloy Aluminum
Width (in): 6.81
Height (in): 2.24
Length (mm): 194
Units of MeasureUSMetric
Material Description: Aluminum
Width (mm): 173
Height (mm): 57
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62GIT62HIT38HIT28GIT62G IIIT38G II
Wheel Tractor-Scraper
627K LRC623K LRC631K623K621K627K613G
Site Prep Tractor
586C2864C
Material Handler
M325D MHM325D L MH
Motor Grader
120M120K120M 2140M140K140K 212M 2140M 2160M 216M14M12M24M12K160K160M120K 2
Wheel Skidder
535D535C545D545C525D525C555D
Track-Type Tractor
D5K LGPD6R IIID5R LGPD4K XLD6R IID6K2 LGPD6N OEMD3K XLD5ND6N XLD6RD6TD6ND6KD4K LGPD4K2 LGPD6N LGPD5K2 LGPD3K2 LGPD10RD10TD11TD4K2 XLD7R XRD6T LGPD7R LGPD3K2 XLD6R XLD6K2 XLD6T XWD6T XLD5R XLD6K LGPD7RD8TD8RD6R STDD6K XLD9TD9RD8R IID6K2D5K XLD5K2 XLD7R IID3K LGP
Knuckleboom Loader
579C2484C559C2384C
Asphalt Paver
BG555EBG-260DAP-600DBG1000EAP-500EAP-655DBG-2455DAP-1000EAP-1000DAP-555EBG1055EAP-1055DAP-1055EBG600DBG655DBG500E
Pipelayer
572R II587T561NPL83PL87PL61583T
Front Shovel
385C
Excavator
311D LRR316F L345B II349D L312E336D312C324D312D315D L320D2336D2 L314D CR374F L323D349E L322C323D LN385C FS324E LN352F XE VG330D FM345C345D349F L385C L325D L352F-VG320D LRR315C326F L336D L374D L312D2 L336F L XE312C L314E CR349D324D L336E L325C325D312D2312D L324D FM LL329D LN314D LCR336F LN XE320E LRRM325D MH318D2 L324E L336F L312E L345C L323D SA320D RR323D S323D L313F L385C345D L336F LNXE320D314E LCR365C L336F LN329E LN330D390F L323F LM325D L MH365C336E LN336E LH349F LXE325D FM LL320D LN340D2 L390D320D L320D FM RR390D L336D LN319D LN349E L VG320E L325D FM349D2319D L330C L336D2320F L568 FM320D FM313D2 LGP330D L318E L330D MH328D LCR329D L324D FM349D2 L325F LCR319D330D LN319C568 FM LL318F L318C329E L345D L VG329D330F L329F L335F LCR325D MH321D LCR316E L315F LCR320D2 L324D LN345C MH
Vibratory Compactor
CS-56CS-54CS-56BCS-68BCS-44CS-54BCS-66BCS-78BCS-79BCS-64BCS-76BCS-76CS-74CS-74BCS-64CP-64CP-54CP-56CP-44CP-76CP-74CB-64CB-54CP-54BCP-56BCP-68BCP-74B
Mobile Hyd Power Unit
329D L385C323D LN365C L390F349D L385C L329E336D L325D L349E325D336D345D345C330D324D LN345C L
Wheel Tractor
631G621K OEM623G623H657G621G621H627G627H637G
Reclaimer Mixer
RM-300RM-500
Track Loader
973C973D963D963C953C953D
Soil Compactor
825H815F II
Backhoe Loader
442E430E430F450E450F434E432E420E444E420F
Ejector Truck
730C740B730C2 EJ740730
Cold Planer
PM-201
Wheel Dozer
854G844H834H824H814F II
Landfill Compactor
816F II836H826H
Wheel Loader
972G972H950G962H962G986H950H988H966H966G930G930H930K950GC924H924G924K962G II938H938K928G950G II928HZ980G II924GZ924HZ990H950 GC972G II938G II993K980H980G992G994F966G II
Forwarder
584584HD
Articulated Truck
725C730C2725C2740C740B730C745C725740735C735B730735 OEM735
Wheeled Excavator
M322D MHM330DM317D2M315D2W345C MHM318D MHM320D2
Off-Highway Truck
D10R
Pneumatic Compactor
CW-34
Wheel Feller Buncher
573C563C553C2570C2470C2670C
Truck
775F777F773F772770
View More
Integrated Toolcarrier
IT62GIT62HIT38HIT28GIT62G IIIT38G II
Warranty Information
Return Policy
Parts diagram for 285-1133
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert