Cat® High-Security Padlock secures doors, and cabinets, ensuring a reliable and robust solution for securing access points
Brand: Cat
Product Images
285-1148: High-Security Padlock
Cat® High-Security Padlock secures doors, and cabinets, ensuring a reliable and robust solution for securing access points
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
The High-Security Padlock is used to provide superior protection for the equipment. Featuring a robust 5-pin tumbler mechanism, this padlock ensures high resistance against unauthorized access, making it an excellent choice for securing doors, and cabinets. Its weatherproof feature allows it to withstand harsh environmental conditions, including rain, snow, and extreme temperatures, ensuring reliable operation in any climate. The padlock’s precision-engineered pins and strong brass body offer enhanced durability and longevity, making it suitable for both indoor and outdoor use.
Attributes: • 5-pin tumbler mechanism provides high security against unauthorized access. • Resists physical impact and tampering attempts.
Applications: The High-Security Padlock is ideal for securing doors, and cabinets, ensuring that the equipment remains protected from unauthorized access and environmental damage.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The High-Security Padlock is used to provide superior protection for the equipment. Featuring a robust 5-pin tumbler mechanism, this padlock ensures high resistance against unauthorized access, making it an excellent choice for securing doors, and cabinets. Its weatherproof feature allows it to withstand harsh environmental conditions, including rain, snow, and extreme temperatures, ensuring reliable operation in any climate. The padlock’s precision-engineered pins and strong brass body offer enhanced durability and longevity, making it suitable for both indoor and outdoor use.
Attributes: • 5-pin tumbler mechanism provides high security against unauthorized access. • Resists physical impact and tampering attempts.
Applications: The High-Security Padlock is ideal for securing doors, and cabinets, ensuring that the equipment remains protected from unauthorized access and environmental damage.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.373
Material Description: Brass
Weight (lb): 0.822
Number of Pin Tumblers: 5
Width (mm): 44.4
Shackle Diameter (mm): 7.14
Shackle Diameter (in): 0.281
Vertical Shackle Clearance (mm): 22.23
Vertical Shackle Clearance (in): 0.875
Horizontal Shackle Clearance (mm): 20.64
Width (in): 1.75
Horizontal Shackle Clearance (in): 0.813
Units of MeasureUSMetric
Weight (kg): 0.373
Material Description: Brass
Weight (lb): 0.822
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
DescriptionSpecifications
Description for part number 285-1148
The High-Security Padlock is used to provide superior protection for the equipment. Featuring a robust 5-pin tumbler mechanism, this padlock ensures high resistance against unauthorized access, making it an excellent choice for securing doors, and cabinets. Its weatherproof feature allows it to withstand harsh environmental conditions, including rain, snow, and extreme temperatures, ensuring reliable operation in any climate. The padlock’s precision-engineered pins and strong brass body offer enhanced durability and longevity, making it suitable for both indoor and outdoor use.
Attributes: • 5-pin tumbler mechanism provides high security against unauthorized access. • Resists physical impact and tampering attempts.
Applications: The High-Security Padlock is ideal for securing doors, and cabinets, ensuring that the equipment remains protected from unauthorized access and environmental damage.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 285-1148
Units of Measure
USMetric
Weight (kg): 0.373
Material Description: Brass
Weight (lb): 0.822
Number of Pin Tumblers: 5
Width (mm): 44.4
Shackle Diameter (mm): 7.14
Shackle Diameter (in): 0.281
Vertical Shackle Clearance (mm): 22.23
Vertical Shackle Clearance (in): 0.875
Horizontal Shackle Clearance (mm): 20.64
Width (in): 1.75
Horizontal Shackle Clearance (in): 0.813
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.