To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals285-4106: 671mm Outside Diameter Press in Place Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals285-4106: 671mm Outside Diameter Press in Place Seal
285-4106: 671mm Outside Diameter Press in Place Seal
Press-in-Place Seal (Gasket, PIP)
Brand: Cat
Product Images
285-4106: 671mm Outside Diameter Press in Place Seal
Press-in-Place Seal (Gasket, PIP)
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Height (mm): 7.3
Cross Section Height (in): 0.29
Cross Section Width (mm): 4
Cross Section Width (in): 0.16
Inside Diameter (mm): 671
Inside Diameter (in): 26.4
Material: FKM,Fluoroelastomer (FKM) Rubber
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 285-4106
Units of Measure
USMetric
Cross Section Height (mm): 7.3
Cross Section Height (in): 0.29
Cross Section Width (mm): 4
Cross Section Width (in): 0.16
Inside Diameter (mm): 671
Inside Diameter (in): 26.4
Material: FKM,Fluoroelastomer (FKM) Rubber
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Overall Width (mm): 671
Seal/O-Ring Type: PIP
Overall Length (mm): 671
View More
Compatible Models for part number 285-4106
GENERATOR
LC51XX SR4B
TRUCK ENGINE
C9 C-9
TRANSMISSION-ONHIGHWAY
CX31
SITE PREP TRACTOR
586C
LOAD HAUL DUMP
R1700 XE
MOTOR GRADER
12H 14 160M 140M 2 160 140M 160M 2 14L 150
TRACK-TYPE TRACTOR
D7R D6R III D6R STD D7R LGP D6R XL D6R II D6R D6T D6R LGP D7R XR
330D MH 336D2 LXE 336D 336D2 L 330D LN 340D2 L 336D LN 336D2 GC 340D L 330D FM 336D2 XE 330C LN 330C L 336D L 336D2 330C 330C FM 330D 336D2 L XE 330C MH 330D L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.