Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits292-2771: Hydraulic Swivel Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
292-2771: Hydraulic Swivel Seal Kit
292-2771: Hydraulic Swivel Seal Kit

Cat® Hydraulic Swivel Seal Kit

Brand: Cat

Product Images
292-2771: Hydraulic Swivel Seal Kit
292-2771: Hydraulic Swivel Seal Kit
292-2771: Hydraulic Swivel Seal Kit
292-2771: Hydraulic Swivel Seal Kit

Cat® Hydraulic Swivel Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8U-1981: SEAL O RING
8U-1981: SEAL O RINGQuantity: 2
8U-1982: Swivel Ring Seal
8U-1982: Swivel Ring SealQuantity: 1
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 6
8U-1980: 13mm Outer Diameter Swivel Housing Retaining Ring
8U-1980: 13mm Outer Diameter Swivel Housing Retaining RingQuantity: 2
8U-1376: 3.9mm Thick Swivel Slipring
8U-1376: 3.9mm Thick Swivel SlipringQuantity: 5
8U-1377: RING
8U-1377: RINGQuantity: 1
5W-5024: 2.2mm Thick Swivel Distributor Seal
5W-5024: 2.2mm Thick Swivel Distributor SealQuantity: 12
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 292-2771

We are still working on adding a specification for this part.

Compatible Models for part number 292-2771

WHEELED EXCAVATOR

M323F M325C MH M313C M313D M315C M315D M322D2 MH M315D2 M322D MH M317D2 M318D MH M322D M322C M318D M316C M318C M316D M320D2 M322D2 M318C MH M324D2 MH

HEX BASED SPL SOLUTION

M322F

EXCAVATOR

336 MHPU M318 214B FT M325D MH M325D L MH 206B 214B 224B 212B M320

MOBILE HYD POWER UNIT

M315D M316D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert