Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits292-5516: Transmission Overhaul Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
292-5516: Transmission Overhaul Gasket Kit
292-5516: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Product Images
292-5516: Transmission Overhaul Gasket Kit
292-5516: Transmission Overhaul Gasket Kit
292-5516: Transmission Overhaul Gasket Kit
292-5516: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
292-5516292-5516
3T-99603T-9960
6Y-53526Y-5352
View All Parts
Parts included in this kit

No results available.

3T-7715: 0.8mm Gear Shift Control Gasket
3T-7715: 0.8mm Gear Shift Control GasketQuantity: 1
318-0106: 92.17mm Outer Diameter Lip Type Seal
318-0106: 92.17mm Outer Diameter Lip Type SealQuantity: 1
7M-0475: 166.47mm Inner Diameter Seal O Ring
7M-0475: 166.47mm Inner Diameter Seal O RingQuantity: 1
8D-5096: Rubber O Ring Seal
8D-5096: Rubber O Ring SealQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 4
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 8
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 1
330-8196: 2.62 x 9.19mm 75A FKM O-Ring
330-8196: 2.62 x 9.19mm 75A FKM O-RingQuantity: 4
138-4086: 0.8mm Thick Transmission Planetary Gasket
138-4086: 0.8mm Thick Transmission Planetary GasketQuantity: 1
104-6730: 0.8mm Thick Transmission Control Valve Gasket
104-6730: 0.8mm Thick Transmission Control Valve GasketQuantity: 1
108-3055: 0.8mm Thick Transmission Planetary Gasket
108-3055: 0.8mm Thick Transmission Planetary GasketQuantity: 1
123-7402: Planetary Cover Gasket
123-7402: Planetary Cover GasketQuantity: 1
117-2983: 13.34mm Inside Diameter Seal-O-Ring
117-2983: 13.34mm Inside Diameter Seal-O-RingQuantity: 5
3T-8403: 0.8mm Thick Transmission Gasket
3T-8403: 0.8mm Thick Transmission GasketQuantity: 1
8M-5254: 3.53 x 31.34mm 70A VMQ O-Ring
8M-5254: 3.53 x 31.34mm 70A VMQ O-RingQuantity: 6
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover GasketQuantity: 1
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 3
6P-7772: 177.14mm Outer Diameter External Seal Ring
6P-7772: 177.14mm Outer Diameter External Seal RingQuantity: 1
7G-5730: External Seal Ring
7G-5730: External Seal RingQuantity: 1
7G-9224: Internal Lip Type Piston Seal
7G-9224: Internal Lip Type Piston SealQuantity: 1
5H-8853: 1.78 x 9.25mm 70A VMQ O-Ring
5H-8853: 1.78 x 9.25mm 70A VMQ O-RingQuantity: 1
112-5282: 16.36mm Inner Diameter O-Ring Seal
112-5282: 16.36mm Inner Diameter O-Ring SealQuantity: 5
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 6
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
8C-3447: Transmission Oil Dust Cap
8C-3447: Transmission Oil Dust CapQuantity: 1
1P-8116: 1.35 x 11.63mm 75A NBR O-Ring
1P-8116: 1.35 x 11.63mm 75A NBR O-RingQuantity: 4
2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-RingQuantity: 1
6V-2404: Bearing Lockwasher
6V-2404: Bearing LockwasherQuantity: 1
6P-7773: External Seal Ring
6P-7773: External Seal RingQuantity: 3
6P-7985: 165mm Outer Diameter Seal Ring
6P-7985: 165mm Outer Diameter Seal RingQuantity: 2
Showing 1 to 32 of 37Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 292-5516

We are still working on adding a specification for this part.

Compatible Models for part number 292-5516

TRACK-TYPE TRACTOR

D5H XL D6M D5M D5H D4H XL D4H III

PIPELAYER

561H 561M

TRACK SKIDDER

517 527 D5HTSK II D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert