Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits293-8267: Water Pump Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits293-8267: Water Pump Install Kit
293-8267: Water Pump Install Kit

Cat® Water Pump Gasket Kit

Brand: Cat

Product Images
293-8267: Water Pump Install Kit
293-8267: Water Pump Install Kit
293-8267: Water Pump Install Kit

Cat® Water Pump Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

2M-4453: 3.53 x 12.29mm 75A NBR O-Ring
2M-4453: 3.53 x 12.29mm 75A NBR O-RingQuantity: 1
579-3313: 0.41mm Thick Coolant Lines Gasket
579-3313: 0.41mm Thick Coolant Lines GasketQuantity: 1
4J-0525: 3.53 x 50.39mm 90A NBR O-Ring
4J-0525: 3.53 x 50.39mm 90A NBR O-RingQuantity: 1
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 293-8267

We are still working on adding a specification for this part.

Compatible Models for part number 293-8267

POWER PACKAGE

C7

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 C9 GEN SET D250GC D300GC XQP300

TRUCK ENGINE

C7 C9 3126B 3126 3126E C-9

INTEGRATED TOOLCARRIER

IT62H

SOIL COMPACTOR

815F II 815B

PETROLEUM ENGINE

C9 C7

SITE PREP TRACTOR

586C

LOAD HAUL DUMP

CL215

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

MOTOR GRADER

12H 160 14 140M 160M 150

WHEEL LOADER

966F II 966D 966F 990 II 962H 950H

WHEEL SKIDDER

535C 545C 525C

MARINE ENGINE

3406E C9

ROTARY/TRACK DRILLS

MD5075 MD5075C

INDUSTRIAL ENGINE

C7 C9

WHEEL FELLER BUNCHER

573

WHEEL SCRAPER

627G 637 637E 637G 637D

PETROLEUM PACKAGE

TH31-C9T TH31-E61 TH31-C9I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced