To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits294-2319: 88.9 Long Terminal Cover
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits294-2319: 88.9 Long Terminal Cover
294-2319: 88.9 Long Terminal Cover
Cat® Terminal Cover for the electric starting motor provides protection to its electrical terminals, ensuring safety and reliability in the vehicle
Brand: Cat
Product Images
294-2319: 88.9 Long Terminal Cover
Cat® Terminal Cover for the electric starting motor provides protection to its electrical terminals, ensuring safety and reliability in the vehicle
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat covers protect electrical components from being damaged from external and internal sources.
Attributes: • Material: PVC • Color: Black for easy polarity identification • RoHS compliant • Protects against moisture and debris
Application: Cat terminal covers are used to prevent short circuiting and arcing at the terminal connection.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat covers protect electrical components from being damaged from external and internal sources.
Attributes: • Material: PVC • Color: Black for easy polarity identification • RoHS compliant • Protects against moisture and debris
Application: Cat terminal covers are used to prevent short circuiting and arcing at the terminal connection.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: PVC
Standard Color: Black
Width (mm): 34
Height (mm): 42.3
Overall Height (in): 1.66
Overall Width (in): 1.33
Material: PVC Plastic
Overall Length (in): 3.5
Length (mm): 88.9
Units of MeasureUSMetric
Material Description: PVC
Standard Color: Black
Width (mm): 34
View More
Compatible Models
Compatible Models
Underground Art Truck
AD63AD30AD45
Generator Set
G3516CG3516EG3520CG3520E3516C
Petroleum Engine
C175-16
Soil Compactor
825H825K
Locomotive Engine
C175-163508B
Load Haul Dump
R1700G
Wheel Dozer
814K834H824H824K
Motor Grader
24
Landfill Compactor
836H826H826K
Wheel Loader
980H992K986K
Track-Type Tractor
D10T2D11D9T
Gen Set Engine
350835123512B3508B3516
Rotary Drill
MD6310
Marine Engine
351635123508C175-16
Industrial Engine
3512BC175-163516B350835123516
Truck
793F OEM795F XQ794 AC789C789D
Gas Engine
G3612G3508B
View More
Underground Art Truck
AD63AD30AD45
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 294-2319
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 294-2319
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 294-2319
Description: Cat covers protect electrical components from being damaged from external and internal sources.
Attributes: • Material: PVC • Color: Black for easy polarity identification • RoHS compliant • Protects against moisture and debris
Application: Cat terminal covers are used to prevent short circuiting and arcing at the terminal connection.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 294-2319
Units of Measure
USMetric
Material Description: PVC
Standard Color: Black
Width (mm): 34
Height (mm): 42.3
Overall Height (in): 1.66
Overall Width (in): 1.33
Material: PVC Plastic
Overall Length (in): 3.5
Length (mm): 88.9
View More
Compatible Models for part number 294-2319
UNDERGROUND ART TRUCK
AD63 AD30 AD45
GENERATOR SET
G3516C G3516E G3520C G3520E 3516C
PETROLEUM ENGINE
C175-16
SOIL COMPACTOR
825H 825K
LOCOMOTIVE ENGINE
C175-16 3508B
LOAD HAUL DUMP
R1700G
WHEEL DOZER
814K 834H 824H 824K
MOTOR GRADER
24
LANDFILL COMPACTOR
836H 826H 826K
WHEEL LOADER
980H 992K 986K
TRACK-TYPE TRACTOR
D10T2 D11 D9T
GEN SET ENGINE
3508 3512 3512B 3508B 3516
ROTARY DRILL
MD6310
MARINE ENGINE
3516 3512 3508 C175-16
INDUSTRIAL ENGINE
3512B C175-16 3516B 3508 3512 3516
TRUCK
793F OEM 795F XQ 794 AC 789C 789D
GAS ENGINE
G3612 G3508B
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.