Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityOther Visibility Components294-3144: Electroplated Hold Latch
Home
CabsCab VisibilityOther Visibility Components
294-3144: Electroplated Hold Latch
294-3144: Electroplated Hold Latch

Cat® Latch Assembly

Brand: Cat

Product Images
294-3144: Electroplated Hold Latch
294-3144: Electroplated Hold Latch
294-3144: Electroplated Hold Latch
294-3144: Electroplated Hold Latch
294-3144: Electroplated Hold Latch

Cat® Latch Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Coating: Electroplated Zinc
Overall Length (mm): 70
Overall Width (mm): 66.5
Overall Height (mm): 75.4
Fits Bolt Sizes (mm): M6
Length (in): 2.756
Width (in): 2.618
Thickness (in): 2.968
Fits Bolt Sizes (in): 1/4-20
Units of MeasureUSMetric
Coating: Electroplated Zinc
Overall Length (mm): 70
Overall Width (mm): 66.5
View More
Compatible Models
Compatible Models
Track Loader
963D973D953D963953973973K953K963K
View More
Track Loader
963D973D953D963953973973K953K963K
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert