Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityMirrors297-4353: Bracket Assembly
Home
CabsCab VisibilityMirrors
297-4353: Bracket Assembly
297-4353: Bracket Assembly

Cat® Mirror Mount Bracket Assembly

Brand: Cat

Product Images
297-4353: Bracket Assembly
297-4353: Bracket Assembly
297-4353: Bracket Assembly
297-4353: Bracket Assembly
297-4353: Bracket Assembly

Cat® Mirror Mount Bracket Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 297-4353
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 297-4353

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 3.74
Overall Width (in): 9.45
Material: Carbon Steel
Overall Width (mm): 240
Overall Length (in): 13.8
Overall Height (mm): 95
Overall Length (mm): 351
View More
Compatible Models for part number 297-4353

WHEEL LOADER

907K 908K 908 906K 907 908M 906M 906

COMPACT WHEEL LOADER

914K 914M 908M 906M 918M 920K 910K 910M 914 910 907H 907H2 906H2 908H2 907M 920 908H 906H 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert