Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits297-5311: Hood Assembly
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
297-5311: Hood Assembly
297-5311: Hood Assembly

Cat® Hood Assembly

Brand: Cat

Product Images
297-5311: Hood Assembly
297-5311: Hood Assembly
297-5311: Hood Assembly
297-5311: Hood Assembly
297-5311: Hood Assembly

Cat® Hood Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Hood assembly used to enclose Backhoe Loader engine compartment and provide service access for maintenance and inspection.

Attributes:
• Hood includes intake duct, hood and mounting hardware.
• Material: PDCPD Plastic
• Color: High Gloss Black/Gray
• For use with M5 mounting hardware
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Hood assembly used to enclose Backhoe Loader engine compartment and provide service access for maintenance and inspection.

Attributes:
• Hood includes intake duct, hood and mounting hardware.
• Material: PDCPD Plastic
• Color: High Gloss Black/Gray
• For use with M5 mounting hardware
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: PDCPD Plastic
Color: Black/Gray
Overall Width (in): 29.3
Overall Height (in): 6
Material: Alloy Brass,Plastic Plastic,Alloy Zinc,Carbon Steel
Overall Width (mm): 744
Overall Length (in): 57.8
Overall Height (mm): 153
Overall Length (mm): 1467
Units of MeasureUSMetric
Material Description: PDCPD Plastic
Color: Black/Gray
Overall Width (in): 29.3
View More
Compatible Models
Compatible Models
Backhoe Loader
416E420E430E
View More
Backhoe Loader
416E420E430E
Warranty Information
Return Policy
Parts diagram for 297-5311
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
297-5311297-5311
313-1458313-1458
313-1457313-1457
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 297-5311
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 297-5311

Description:
Hood assembly used to enclose Backhoe Loader engine compartment and provide service access for maintenance and inspection.

Attributes:
• Hood includes intake duct, hood and mounting hardware.
• Material: PDCPD Plastic
• Color: High Gloss Black/Gray
• For use with M5 mounting hardware
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 297-5311

Units of Measure

USMetric
Material Description: PDCPD Plastic
Color: Black/Gray
Overall Width (in): 29.3
Overall Height (in): 6
Material: Alloy Brass,Plastic Plastic,Alloy Zinc,Carbon Steel
Overall Width (mm): 744
Overall Length (in): 57.8
Overall Height (mm): 153
Overall Length (mm): 1467
View More
Compatible Models for part number 297-5311

BACKHOE LOADER

416E 420E 430E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert