Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineCooling SystemRadiator & Components313-1457: Hood Grill Cover
Home
EngineCooling SystemRadiator & Components
313-1457: Hood Grill Cover
313-1457: Hood Grill Cover

Cat® Engine Hood Guard Grill Cover

Brand: Cat

Product Images
313-1457: Hood Grill Cover
313-1457: Hood Grill Cover
313-1457: Hood Grill Cover
313-1457: Hood Grill Cover
313-1457: Hood Grill Cover

Cat® Engine Hood Guard Grill Cover

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Grill and cover assembly mounts to the side of the hood to add ventilation to the engine compartment on the Backhoe Loader product line.

Attributes:
• Cover with grill insert
• Cover Material: Plastic
• Grill Material: Steel
• Grill Color: Medium gloss black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Grill and cover assembly mounts to the side of the hood to add ventilation to the engine compartment on the Backhoe Loader product line.

Attributes:
• Cover with grill insert
• Cover Material: Plastic
• Grill Material: Steel
• Grill Color: Medium gloss black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 91.3
Length (in): 13.8
Length (mm): 351.4
Width (in): 3.6
Units of MeasureUSMetric
Width (mm): 91.3
Length (in): 13.8
Length (mm): 351.4
View More
Compatible Models
Compatible Models
Backhoe Loader
416E420E430E
View More
Backhoe Loader
416E420E430E
Warranty Information
Return Policy
Parts diagram for 313-1457
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert