Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsOther Hydraulic Components2M-1908: 3/8-18 NPTF X 1-14 Bulkhead Hex Head Adapter
Home
HydraulicsOther Hydraulic Components
2M-1908: 3/8-18 NPTF X 1-14 Bulkhead Hex Head Adapter
2M-1908: 3/8-18 NPTF X 1-14 Bulkhead Hex Head Adapter

Fluid Carrying Straight Adapter (NPTF)

Brand: Cat

Product Images
2M-1908: 3/8-18 NPTF X 1-14 Bulkhead Hex Head Adapter
2M-1908: 3/8-18 NPTF X 1-14 Bulkhead Hex Head Adapter
2M-1908: 3/8-18 NPTF X 1-14 Bulkhead Hex Head Adapter
2M-1908: 3/8-18 NPTF X 1-14 Bulkhead Hex Head Adapter
2M-1908: 3/8-18 NPTF X 1-14 Bulkhead Hex Head Adapter

Fluid Carrying Straight Adapter (NPTF)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2M-1908
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2M-1908

Units of Measure

USMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 7J-9108 (1-14)
Connector Type: NPTF
Oil and Fuel Compatible Seal: 228-7091 (1-14)
Material Description: Brass
Coolant and Urea Compatible Seal: 6V-5138 (1-14)
Length (mm): 33.0
Thread: 3/8-18 NPTF (2X); 1-14 (Bulkhead)
Hex Size (mm): 29.0
Length (in): 1.31
Hex Size (in): 1.13
Material: Alloy Brass,Alloy Mixed: Metal,Alloy Copper,Carbon Steel,Alloy Steel
View More
Compatible Models for part number 2M-1908

WHEEL TRACTOR

650B 633E II 623G 651B 623E 623F 651E 660B 621B 633C 657E 657B 621E 621F 633D 657G 621G 621S 627 621 623 639D 627G 627E 627F 637 631D 631E 631C 631G 637G 637D 637E 641B 666B

ROTARY MIXER

RM500B RM800

INTEGRATED TOOLCARRIER

IT18B IT18

RECLAIMER MIXER

RM800 RM400 RM500B RM-300 RM-500

MARINE TRANSMISSION

7251 7261

EJECTOR TRUCK

730C2 EJ 730 730C 740B

OFF HIGHWAY TRUCK

789G 789D 793F 789 785 793

LANDFILL COMPACTOR

816

MOTOR GRADER

12H 12G 120H 120G 160H 160G 135H 160H NA 160H ES 12H NA 135H NA 12H ES 14H NA 120H ES 163H NA 140H 140G 120H NA 16H 16G 140H NA 130G 140H ES 143H 14G

ROTARY CUTTER

RC20

WHEEL LOADER

916 G916

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ARTICULATED TRUCK

725C 730C2 740C 740B 730C 745C 725 725C2 735C 735B 730

MARINE GEAR

3192 7251

WAGON

776 772

WHEEL SCRAPER

651E 623G 623B 637E 637G 637D 631G 631D 631E 627G 627F 639D 627B 627E 621E 633E 657G 621G 621F 633D 621B 657E

TRUCK

785 793F CMD 793F OEM 795F XQ 793D 793B 793C 793F 795F AC 789D 793F XQ 769 785G 797F 773 777 769B

TRACTOR

772 776 768B

RIPPER SCARIFIER

12G 130G 140G 16G

View More
Related parts
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Check Price
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
228-7091: 1.78 x 15.72mm 90A FKM O-Ring

Cat® O-Ring Seal for fuel lines provides a reliable and leak-free seal in fuel line connections

Check Price
6V-5138: 15.6mm Inside Diameter Seal-O-Ring
6V-5138: 15.6mm Inside Diameter Seal-O-Ring

O-ring

Check Price
7J-9108
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
Check Price
228-7091
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
Check Price
6V-5138
6V-5138: 15.6mm Inside Diameter Seal-O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced