Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2P-3692: SHIM
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
2P-3692: SHIM
2P-3692: SHIM

Brand: Cat

fallback-image
2P-3692: SHIM

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2P-3692
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2P-3692

Units of Measure

USMetric
Outside Diameter (mm): 48.77
Washer Type: Flat
Material: Carbon Steel
Thickness (in): 0.003
Inside Diameter (mm): 16.66
Inside Diameter (in): 0.656
Thickness (mm): 0.08
Outside Diameter (in): 1.92
View More
Compatible Models for part number 2P-3692

TRUCK

769B 773 769

TRACTOR

768B 772

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert