Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2P-7023: 4.75mm Thick Steel Shim Pack
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
2P-7023: 4.75mm Thick Steel Shim Pack
2P-7023: 4.75mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Product Images
2P-7023: 4.75mm Thick Steel Shim Pack
2P-7023: 4.75mm Thick Steel Shim Pack
2P-7023: 4.75mm Thick Steel Shim Pack
2P-7023: 4.75mm Thick Steel Shim Pack
2P-7023: 4.75mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
2P-70232P-7023
8S-06158S-0615
3J-19073J-1907
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2P-7023
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2P-7023

Units of Measure

USMetric
Overall Thickness (mm): 2
Overall Thickness (in): 0.079
Outside Diameter (mm): 241.3
Outside Diameter (in): 9.5
Material: Shim Steel,Carbon Steel
Inside Diameter (mm): 206.2
Inside Diameter (in): 8.118
Hole Size (mm): 11
Hole Size (in): 0.433
View More
Compatible Models for part number 2P-7023

WHEEL TRACTOR

621 639D 633E II 627B 627G 627H 627E 623B 627F 637 631K 623G 631D 623H 631E 623E 623F 631C 631G 621B 633C 637G 637D 621K OEM 637E 621R 621E 621F 637K 633D 657G 621G 621H 621S

WHEEL TRACTOR-SCRAPER

657 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

WHEEL SCRAPER

623F 627F 623E 627E 621E 657G 621F 637K 657 621B 657E 657B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert