Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings2R-0524: 330.2mm Inner Diameter Cone Bearing
Home
DrivetrainTorque Converters & ComponentsTorque Converter Bearings
2R-0524: 330.2mm Inner Diameter Cone Bearing
2R-0524: 330.2mm Inner Diameter Cone Bearing

Cat® 330.2mm Inner Diameter Cone Bearing used in Final Drive

Brand: Cat

Product Images
2R-0524: 330.2mm Inner Diameter Cone Bearing
2R-0524: 330.2mm Inner Diameter Cone Bearing
2R-0524: 330.2mm Inner Diameter Cone Bearing
2R-0524: 330.2mm Inner Diameter Cone Bearing
2R-0524: 330.2mm Inner Diameter Cone Bearing

Cat® 330.2mm Inner Diameter Cone Bearing used in Final Drive

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 330.2 mm (13.000 in)
• Width: 47.625 mm (1.875 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 330.2 mm (13.000 in)
• Width: 47.625 mm (1.875 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 13.000
Inside Diameter (mm): 330.2
Width (in): 1.875
Width (mm): 47.625
Material: Alloy Steel
Units of MeasureUSMetric
Inside Diameter (in): 13.000
Inside Diameter (mm): 330.2
Width (in): 1.875
View More
Compatible Models
Compatible Models
Generator Set
3512
Undercarriage
OEMS
Excavator
352F330 L345B II345B L345C L349E L345D L349F L330-A L349D L350-A330D MH350-A L345B II MH330-A L330C345D L VG349D2 L349D2352F-VG345C MH349E L VG349D350 L330D L349E345B345C345D
Mobile Hyd Power Unit
349E L HVG345C345C L
View More
Generator Set
3512
Warranty Information
Return Policy
Parts diagram for 2R-0524
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
2R-05242R-0524
2R-05252R-0525
8C-52408C-5240
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2R-0524
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2R-0524

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 330.2 mm (13.000 in)
• Width: 47.625 mm (1.875 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2R-0524

Units of Measure

USMetric
Inside Diameter (in): 13.000
Inside Diameter (mm): 330.2
Width (in): 1.875
Width (mm): 47.625
Material: Alloy Steel
View More
Compatible Models for part number 2R-0524

GENERATOR SET

3512

UNDERCARRIAGE

OEMS

EXCAVATOR

352F 330 L 345B II 345B L 345C L 349E L 345D L 349F L 330-A L 349D L 350-A 330D MH 350-A L 345B II MH 330-A L 330C 345D L VG 349D2 L 349D2 352F-VG 345C MH 349E L VG 349D 350 L 330D L 349E 345B 345C 345D

MOBILE HYD POWER UNIT

349E L HVG 345C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert