Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2T-1925: 11/16-16 X 3/8-18 NPTF 90 Degrees Elbow O-Ring Fuel Adapter
HomeHydraulicsOther Hydraulic Components2T-1925: 11/16-16 X 3/8-18 NPTF 90 Degrees Elbow O-Ring Fuel Adapter
2T-1925: 11/16-16 X 3/8-18 NPTF 90 Degrees Elbow O-Ring Fuel Adapter

Fluid Carrying Elbow Adapter (ORFS to NPTF)

Brand: Cat

Product Images
2T-1925: 11/16-16 X 3/8-18 NPTF 90 Degrees Elbow O-Ring Fuel Adapter
2T-1925: 11/16-16 X 3/8-18 NPTF 90 Degrees Elbow O-Ring Fuel Adapter
2T-1925: 11/16-16 X 3/8-18 NPTF 90 Degrees Elbow O-Ring Fuel Adapter
2T-1925: 11/16-16 X 3/8-18 NPTF 90 Degrees Elbow O-Ring Fuel Adapter
2T-1925: 11/16-16 X 3/8-18 NPTF 90 Degrees Elbow O-Ring Fuel Adapter

Fluid Carrying Elbow Adapter (ORFS to NPTF)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2T-1925
Type: Elbow, 90°
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Connector Type: -6 ORFS to NPTF
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Thread: 11/16-16; 3/8-18 NPTF
Material: Carbon Steel
View More
Compatible Models for part number 2T-1925

PUMPER

SPF343C

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

613G

OFF HIGHWAY TRUCK

793D 793F 785 793

MOTOR GRADER

24H 12M 24M 120M 160M 140M 14M

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D7R II

ASPHALT PAVER

AP355 AP500F AP-655D AP1055 BG-2455D AP500 AP-1055F AP-1055D AP655 AP655F BG600D BG555E AP-1000D AP-1000F AP400 AP-555E AP-600D AP555 AP300 AP355F BG655D AP455 AP300F AP-500E BG-260D AP655F L AP600 AP600F AP555F BG500E AP1000

BROOM

BU121 BU115 BU118

VIBRATORY COMPACTOR

CP-533C CS-583C CS-573C CS-533C CS-563C CP-563C

PETROLEUM PACKAGE

TH48-E80 TH48-E70

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

G3520 G3516 G3512 G3516H G3520C G3520E CG137-08 G3512H

WHEEL TRACTOR

633E II 623B 623G 623E 623F 651E 621B 657E 621E 621F 633D 657G 621G 627G 627E 627F 631D 631E 631G 637G 637D 637E

WORK TOOL

CARRIAGE H

ENGINE

3516E

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

WHEEL DOZER

844H

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622 PM-465

WHEEL LOADER

990H 988H 988K 924K 938K 938M 926M 930K 930M

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

POWER SYS G3516C

ENGINE - MACHINE

C4.4

WAGON

613C II

PNEUMATIC COMPACTOR

CW-14 PS-150C

INDUSTRIAL ENGINE

CG137-08

WHEEL SCRAPER

657G 657E

TRUCK

785 793F CMD 793F OEM 793D 793F 793F XQ 785G 797F 785C 785D 797B

POWERTRAIN

TR43M44-C13B

GAS ENGINE

CG137-08 G3512H G3512E G3508J G3508B G3516C G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced