Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings2V-0266: 120.828mm Outside Diameter Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
2V-0266: 120.828mm Outside Diameter Sleeve Bearing
2V-0266: 120.828mm Outside Diameter Sleeve Bearing

Cat® 120.828mm Outside Diameter 63.5mm Long Sleeve Bearing for Implements

Brand: Cat

Product Images
2V-0266: 120.828mm Outside Diameter Sleeve Bearing
2V-0266: 120.828mm Outside Diameter Sleeve Bearing
2V-0266: 120.828mm Outside Diameter Sleeve Bearing
2V-0266: 120.828mm Outside Diameter Sleeve Bearing
2V-0266: 120.828mm Outside Diameter Sleeve Bearing

Cat® 120.828mm Outside Diameter 63.5mm Long Sleeve Bearing for Implements

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2V-0266
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2V-0266

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: STRAIGHT SLEEVE
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 102
Inside Diameter (in): 4.01
Outside Diameter (mm): 121
Outside Diameter (in): 4.76
Overall Length (mm): 64
Overall Length (in): 2.5
Approximate Outside Diameter (mm): 121
Cross Holes: No
Approximate Overall Length (mm): 64
External Groove: No
Approximate Inside Diameter (mm): 102
View More
Compatible Models for part number 2V-0266

FRONT SHOVEL

235C

EXCAVATOR

245D 235B 235C 245 245B 235 235D

COLD PLANER

PM-465 PM-565

WHEEL LOADER

993K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert