Description: The electrical shutoff knob is a control component that provides a convenient means of turning off electrical power in a system. It is a knob or switch located in a visible and accessible position. When the knob is turned or the switch is flipped to the "off" position, it interrupts the electrical circuit, cutting off the power supply to the connected equipment or system. It provides a quick and easy way to disable power, ensuring safety during maintenance, repairs, or emergencies. The knob is often color-coded or labeled to indicate its purpose and the associated equipment it controls. It is designed to be user-friendly, allowing operators or users to quickly identify and operate it when needed. The electrical shutoff knob is an important safety feature that helps prevent electrical hazards and provides a means of controlling power to ensure the well-being of individuals and the protection of equipment and systems.
Attributes: • Prevents potential electrical hazards, equipment damage, and emergencies. • Ensures safe and reliable operation.
Applications: The electrical shutoff knob is used for the quick and easy shutdown of electrical power in emergencies, for maintenance and repairs. It is mainly used in Cat 150B Kiel Engine Center (KEC), 315B, 320B, 322B, 322C, 325B, 330B, 6015 and 6015B Excavators, 3606, 3608, 3612 and 3616 Engine (Piston), 517, 527, 527B and D5H Skidder, 784C, 785, 785C, 785D, 785G, 789, 789C, 789D, 793, 793C, 793D, 793F, 794, 795F, 796, 797, 797B, 797F and 798 Truck, 844, 844K, 854 and 854K Wheel Type Tractor, 844K Wheel Tractor Scrapers, 990, 990K, 992K, 993, 993K, 994F and 994H Wheel Loader.
Description: The electrical shutoff knob is a control component that provides a convenient means of turning off electrical power in a system. It is a knob or switch located in a visible and accessible position. When the knob is turned or the switch is flipped to the "off" position, it interrupts the electrical circuit, cutting off the power supply to the connected equipment or system. It provides a quick and easy way to disable power, ensuring safety during maintenance, repairs, or emergencies. The knob is often color-coded or labeled to indicate its purpose and the associated equipment it controls. It is designed to be user-friendly, allowing operators or users to quickly identify and operate it when needed. The electrical shutoff knob is an important safety feature that helps prevent electrical hazards and provides a means of controlling power to ensure the well-being of individuals and the protection of equipment and systems.
Attributes: • Prevents potential electrical hazards, equipment damage, and emergencies. • Ensures safe and reliable operation.
Applications: The electrical shutoff knob is used for the quick and easy shutdown of electrical power in emergencies, for maintenance and repairs. It is mainly used in Cat 150B Kiel Engine Center (KEC), 315B, 320B, 322B, 322C, 325B, 330B, 6015 and 6015B Excavators, 3606, 3608, 3612 and 3616 Engine (Piston), 517, 527, 527B and D5H Skidder, 784C, 785, 785C, 785D, 785G, 789, 789C, 789D, 793, 793C, 793D, 793F, 794, 795F, 796, 797, 797B, 797F and 798 Truck, 844, 844K, 854 and 854K Wheel Type Tractor, 844K Wheel Tractor Scrapers, 990, 990K, 992K, 993, 993K, 994F and 994H Wheel Loader.
322B L325B L315B L320B FM LL315B FM L320B LL330B L
Wheel Dozer
854K844K
Off Highway Truck
789G785D793D789D794 AC793F798 AC789785793798796 AC
Rotary Cutter
RC20
Track Skidder
527517
Wheel Loader
993K992K994F994H990K
Hydraulic Shovel
6015B6015
View More
Gen Set Engine
361636083606
Warranty Information
Return Policy
Parts diagram for 2W-6818
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2W-6818
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2W-6818
Description: The electrical shutoff knob is a control component that provides a convenient means of turning off electrical power in a system. It is a knob or switch located in a visible and accessible position. When the knob is turned or the switch is flipped to the "off" position, it interrupts the electrical circuit, cutting off the power supply to the connected equipment or system. It provides a quick and easy way to disable power, ensuring safety during maintenance, repairs, or emergencies. The knob is often color-coded or labeled to indicate its purpose and the associated equipment it controls. It is designed to be user-friendly, allowing operators or users to quickly identify and operate it when needed. The electrical shutoff knob is an important safety feature that helps prevent electrical hazards and provides a means of controlling power to ensure the well-being of individuals and the protection of equipment and systems.
Attributes: • Prevents potential electrical hazards, equipment damage, and emergencies. • Ensures safe and reliable operation.
Applications: The electrical shutoff knob is used for the quick and easy shutdown of electrical power in emergencies, for maintenance and repairs. It is mainly used in Cat 150B Kiel Engine Center (KEC), 315B, 320B, 322B, 322C, 325B, 330B, 6015 and 6015B Excavators, 3606, 3608, 3612 and 3616 Engine (Piston), 517, 527, 527B and D5H Skidder, 784C, 785, 785C, 785D, 785G, 789, 789C, 789D, 793, 793C, 793D, 793F, 794, 795F, 796, 797, 797B, 797F and 798 Truck, 844, 844K, 854 and 854K Wheel Type Tractor, 844K Wheel Tractor Scrapers, 990, 990K, 992K, 993, 993K, 994F and 994H Wheel Loader.
322B L 325B L 315B L 320B FM LL 315B FM L 320B LL 330B L
WHEEL DOZER
854K 844K
OFF HIGHWAY TRUCK
789G 785D 793D 789D 794 AC 793F 798 AC 789 785 793 798 796 AC
ROTARY CUTTER
RC20
TRACK SKIDDER
527 517
WHEEL LOADER
993K 992K 994F 994H 990K
HYDRAULIC SHOVEL
6015B 6015
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.