Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals448-1319: 19mm Outer Diameter Rubber Bellows
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
448-1319: 19mm Outer Diameter Rubber Bellows
448-1319: 19mm Outer Diameter Rubber Bellows

Cat® Bellows For Powered Stairway Cable

Brand: Cat

Product Images
448-1319: 19mm Outer Diameter Rubber Bellows
448-1319: 19mm Outer Diameter Rubber Bellows
448-1319: 19mm Outer Diameter Rubber Bellows
448-1319: 19mm Outer Diameter Rubber Bellows
448-1319: 19mm Outer Diameter Rubber Bellows

Cat® Bellows For Powered Stairway Cable

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A bellow is a type of mechanical device that is used to generate air or gas flow through expansion and contraction. It typically consists of a flexible, accordion-like structure that can expand and contract in response to changes in pressure or volume.

Attributes:
• Manufactured to a precise specification and are built for durability, reliability, and productivity.
• Extended Length of 170.94mm

Applications:
A bellow is used to protect the powered stairway cable from dust, dirt, and water and is mainly used in Cat 150B Kiel Engine Center (Kec), 6015, and 6015B Excavators, 784C, 785, 785C, 785D, 785G, 789, 789C, 789D, 793, 793C, 793D, 793F, 794, 795F, 796, 797, 797B, 797F, and 798 Truck

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A bellow is a type of mechanical device that is used to generate air or gas flow through expansion and contraction. It typically consists of a flexible, accordion-like structure that can expand and contract in response to changes in pressure or volume.

Attributes:
• Manufactured to a precise specification and are built for durability, reliability, and productivity.
• Extended Length of 170.94mm

Applications:
A bellow is used to protect the powered stairway cable from dust, dirt, and water and is mainly used in Cat 150B Kiel Engine Center (Kec), 6015, and 6015B Excavators, 784C, 785, 785C, 785D, 785G, 789, 789C, 789D, 793, 793C, 793D, 793F, 794, 795F, 796, 797, 797B, 797F, and 798 Truck

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Rubber
Overall Diameter (in): 0.75
Overall Diameter (mm): 19
Units of MeasureUSMetric
Material: Rubber
Overall Diameter (in): 0.75
Overall Diameter (mm): 19
View More
Compatible Models
Compatible Models
Truck
785795F XQ793F CMD785G793D797F797793F795F AC794 AC789C789D785C785D793F OEM797B793F XQ
Tractor
784C
Off Highway Truck
789785789G793785D793D789D798794 AC796 AC793F798 AC
Rotary Cutter
RC20
Hydraulic Shovel
6015B
View More
Truck
785795F XQ793F CMD785G793D797F797793F795F AC794 AC789C789D785C785D793F OEM797B793F XQ
Warranty Information
Return Policy
Parts diagram for 448-1319
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert