Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits309-5861: Motor Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
309-5861: Motor Kit
309-5861: Motor Kit

Governor Motor Repair Kit

Brand: Cat

fallback-image
309-5861: Motor Kit

Governor Motor Repair Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 309-5861

Units of Measure

USMetric
Inner Diameter (in): 5.08
Length (mm): 1,188
Material: Steel,Stainless Steel
Thickness (in): 0.08
Thread: M8X1.25
Weight (kg): 0.7
Weight (lb): 0.09
Width (mm): 403.86
Height (mm): 81.28
Length (in): 16.3
Height (in): 3.2
View More
Compatible Models for part number 309-5861

EXCAVATOR

320D LRR 320C FM 320D L 320C L 320C 320D 320D RR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert