Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins310-3983: 50mm Outside Diameter Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
310-3983: 50mm Outside Diameter Linkage Pin
310-3983: 50mm Outside Diameter Linkage Pin

Cat® 50mm Outside Diameter Linkage Pin for Bearing Wiper Rod

Brand: Cat

Product Images
310-3983: 50mm Outside Diameter Linkage Pin
310-3983: 50mm Outside Diameter Linkage Pin
310-3983: 50mm Outside Diameter Linkage Pin
310-3983: 50mm Outside Diameter Linkage Pin
310-3983: 50mm Outside Diameter Linkage Pin

Cat® 50mm Outside Diameter Linkage Pin for Bearing Wiper Rod

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Stainless Steel
Pin Type: Headed Pin
Plating: Unplated
Pin Diameter (mm): 35
Pin Diameter (in): 1.38
Length (mm): 115
Length (in): 4.53
Removal Aid / Feature: Puller Hole
Units of MeasureUSMetric
Material: Steel,Stainless Steel
Pin Type: Headed Pin
Plating: Unplated
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11TD10T2D10TD9D10D11
Wheel Dozer
844854854K844K
Wheel Loader
994H990K993K992K990993
View More
Track-Type Tractor
D11TD10T2D10TD9D10D11
Warranty Information
Return Policy
Parts diagram for 310-3983
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert