No Suggested Results

Register

Part number or name
BackHomeElectrical & ElectronicsTerminal Blocks314-9083: 25A Quick Clamp Terminal Block
BackHome
Electrical & ElectronicsTerminal Blocks
314-9083: 25A Quick Clamp Terminal Block
314-9083: 25A Quick Clamp Terminal Block
Product Images
314-9083: 25A Quick Clamp Terminal Block
314-9083: 25A Quick Clamp Terminal Block
314-9083: 25A Quick Clamp Terminal Block
314-9083: 25A Quick Clamp Terminal Block
314-9083: 25A Quick Clamp Terminal Block

Cat® Quick Clamp Terminal Block with 10mm Wire Strip fulfills 600V Rated Voltage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 314-9083
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 314-9083

Description:
Terminal block used with rail mount systems to provide heavy duty power connection points in AC or DC circuits.

Attributes:
• Feed-through terminal block with 3 connection points
• Voltage: 600 V
• Current Rating: 25 A
• Wire Gauge: 30-12 AWG
• DIN rail mount (35 mm)
• Spring clamp connection

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 314-9083

Units of Measure

USMetric

Length (mm): 64.1

Height (mm): 38.35

Width (mm): 5.1

Length (in): 2.52

Height (in): 1.51

Width (in): 0.20

View More
Compatible Models for part number 314-9083

GENERATOR

SR4 SR4B

GEN SET ENGINE

3512 3508B 3516 3408B 3408C 3508 3408

GENERATOR SET

3412C

MARINE ENGINE

3508 3516 3512

GAS ENGINE

G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert