Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsGreases317-8491: Hydraulic Hammer Paste Cartridge (400g)
Home
Filters & FluidsFluidsGreases
317-8491: Hydraulic Hammer Paste Cartridge (400g)
317-8491: Hydraulic Hammer Paste Cartridge (400g)

Cat Hydraulic Hammer Paste Cartridge (400g)

Brand: Cat

Product Images
317-8491: Hydraulic Hammer Paste Cartridge (400g)
317-8491: Hydraulic Hammer Paste Cartridge (400g)
317-8491: Hydraulic Hammer Paste Cartridge (400g)
317-8491: Hydraulic Hammer Paste Cartridge (400g)
317-8491: Hydraulic Hammer Paste Cartridge (400g)

Cat Hydraulic Hammer Paste Cartridge (400g)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Copper and graphite grease for hydraulic hammers.

Caterpillar designed grease products specifically to protect and extend the life of Cat equipment in most rigorous applications.

Copper and graphite grease for hydraulic hammers.

Caterpillar designed grease products specifically to protect and extend the life of Cat equipment in most rigorous applications.

Specifications
Specifications
Units of MeasureUSMetric
Notes: AutoLube Cartridge
Cartridge Amount (g): 390
Cartridge Amount (oz): 14
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
Limitations: Only for use in Hydraulic Hammers
Units of MeasureUSMetric
Notes: AutoLube Cartridge
Cartridge Amount (g): 390
Cartridge Amount (oz): 14
View More
Compatible Models
Compatible Models
Hammer
115130H110E SH120CSH130SH120SH120E SH180DS120H215H140DSH115E SH160DSH130E SH115S
Work Tool
MTS800
Excavator
345C L345D L325D L324D345D L VG324D LN323D L330D LN324D L330D L325D345C
View More
Hammer
115130H110E SH120CSH130SH120SH120E SH180DS120H215H140DSH115E SH160DSH130E SH115S
Warranty Information
Return Policy
Frequently bought together
317-8491317-8491
130-6951130-6951
1P-37041P-3704
View All Parts
DescriptionSpecifications
Description for part number 317-8491

Copper and graphite grease for hydraulic hammers.

Caterpillar designed grease products specifically to protect and extend the life of Cat equipment in most rigorous applications.

View More
Specifications for part number 317-8491

Units of Measure

USMetric
Notes: AutoLube Cartridge
Cartridge Amount (g): 390
Cartridge Amount (oz): 14
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
Limitations: Only for use in Hydraulic Hammers
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert